Contact
Feedback

Mirror columns and device columns

Stand-alone mounting solution for access protection

Free choice of space for the safety: Mirror and device columns from SICK are used in applications where it is difficult to mount optoelectronic protective devices. Used together, mirror and device columns are the ideal solution to protect multi-sided areas in machining centers or material transfer applications. The optoelectronic devices can be mounted to freestanding device columns to ensure hazardous areas are properly safeguarded. Mirror columns are used in conjunction with device columns to deflect the beam from the sender to the receiver. Since multiple sides of a machine can be protected with a single pair of devices, the overall wiring is reduced. In addition to reliable device protection, the device columns have two external mounting grooves, which enable muting arms to be installed.

Filter by:

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
Heatable front screen for a clear view
  • Use of heatable front screen in outdoor areas
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Easy mounting and adjustment
  • Device protection against external influences
  • Applicable for M4000 multiple light beam safety devices
Smart multi-sided protection of the area around hazardous points
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Easy mounting and adjustment
  • Large reflector surface for efficient multi-sided protection via beam deflection and high availability
  • Mirror columns in various lengths
  • With individual mirrors for multiple light beam safety devices
Smart solutions for access and area protection
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Simple mounting and adjustment
  • Device protection against external influences
  • Universal application for:
  • Multiple light beam safety devices
  • Safety light curtains
Smart multi-sided protection of the area around hazardous points
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Simple mounting and adjustment
  • Large reflector surface for efficient multi-sided protection via beam deflection and high availability
  • Mirror columns in various lengths
  • With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams

Result 1 - 4 out of 4

TOP