Contact
Feedback
Filter by:
0.0 mm 150.0 mm
40.0 mm 18000.0 mm
27.5 mm 80.6 mm
7.7 mm 42.0 mm
12.0 mm 54.8 mm

9 results:

Result 1 - 9 out of 9

View: View Gallery View List
Product family TranspaTect
One thing is clear - no reflector needed
  • Advanced SICK technology
  • Elimination of the reflector as an error source
  • Machine parts can be used as a reference surface
  • AutoAdapt for continuous threshold adaptation in contaminated conditions
  • PinPoint LED with bright and precise light spot
  • Easy-to-use teach-in pushbutton
  • Status LEDs visible from all sides
  • Rugged metal housing (PTFE coating available on request)
Product family ZoneControl
Zero pressure accumulation made easy
  • Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
  • Three types of logic: single feed, single feed with sleep function, block (slug) feed
  • Up to 50 ZoneControl solutions can be connected in series.
  • Fully animated simulation to ease selection and implementation
  • Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)

Product family MultiLine
Two is better than one
  • Two logical and intelligently linked sensors with background suppression in one miniature housing offer the highest ruggedness for object detection
  • Consistent, reliable detection of structured and perforated objects such as PCBs
  • Consistent, reliable detection of reflective and irregular objects such as coffee packs and soup sachets
  • Effective operating range from 40 mm to 120 mm
  • Simple adjustment via teach-in button
Product family PowerProx
The new home of sensing range
  • Time-of-flight technology
  • Laser class 1, red and infrared light
  • Sensing range: 5 cm to 4 m
  • Very small background range: 6 mm
  • Switching frequencies of up to 1,000 Hz
  • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
Product family DeltaPac
Bridging the Gap
  • Delta-S technology®, four PinPoint 2.0 LEDs and two energy scales, combined with SIRIC® and distance measurement technology
  • Able to detect object contours with radii of up to 20 mm in any direction
  • For belt speeds up to 3.0 m/s or production rates of up to 200,000 packages per hour
  • Preconfigured sensors or custom setting of four operating modes via IO-Link
  • Compact housing (42 mm x 42 mm x 45 mm) with an IP 67 enclosure rating
Product family Reflex Array
The photoelectric sensor with the 2D light array: multifaceted and economical
  • RAY10: 25 mm-high light array, detects objects ≥ 5 mm
  • RAY26: 55 mm-high light array, three variants, detects objects ≥ 3 mm, ≥ 5 mm or ≥ 10 mm
  • Display for predictive maintenance on the sensor; transmits maintenance signals to the PLC via IO-Link
  • Conveyor belt suppression for RAY26
Product family MultiV
Efficiency sought and found
  • Reliable detection of flat, transparent, and reflective objects such as displays, glasses, and a whole host of metal parts
  • Gaps and holes in the objects do not cause the sensor to shut down
  • Detection of flat objects on conveyor belts
  • The space-saving miniature housing allows the sensor to be integrated in the tightest machine environments
  • Precise, reliable background suppression ensures that all types of objects are reliably detected regardless of their surface and properties
  • Precise switching points with repeat accuracy < 1 mm
  • Optimal operating range from 15 mm to 30 mm
Product family MultiPulse
Switch to autopilot
  • Object detection and sensor monitoring
  • Verification that the object is present and the sensor has not experienced a malfunction
  • The space-saving miniature housing allows the sensor to be integrated in the tightest machine environments
  • Precise background suppression ensures that all types of objects are reliably detected regardless of their surface and properties
  • Operating range from 3 to 150 mm
  • A range of variants with and without settings, line-shaped light spot, and window function (30 mm ... 150 mm) are available
Product family MultiPac
MultiPac - for extreme detection
  • Two redundant receiver arrays from SICK
  • The newest SICK chip technology
  • Intense, visible red HighPower LED
  • Sensing distance up to 500 mm
  • Fast and precise commissioning thanks to the highly visible light spot
  • This product family has been discontinued!
  • Compare now
  • Select

Result 1 - 9 out of 9

TOP