Contact
Feedback

Accessories
Reflectors and optics / Reflectors / Special reflectors

PL20 CHEM
5321089
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Accessory groupReflectors
      Accessory familySpecial reflectors
      DescriptionChemically resistant, screw connection
      Mounting system typeScrew-on, 2 hole mounting
      Ambient operating temperature–20 °C ... +140 °C
      Reflective area38 mm x 15 mm
      MaterialPlastic
    • Classifications
      ECl@ss 5.027279203
      ECl@ss 5.1.427279203
      ECl@ss 6.027279203
      ECl@ss 6.227279203
      ECl@ss 7.027279203
      ECl@ss 8.027279203
      ECl@ss 8.127279203
      ECl@ss 9.027273601
      ETIM 5.0EC002467
      ETIM 6.0EC002467
      UNSPSC 16.090139111827

    Technical drawings

    PL20 CHEM
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP