Contact
Feedback

Accessories
Reflectors and optics

PL72-2
5322723
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Accessory groupReflectors
      Accessory familyAngular
      DescriptionRectangular, with M6x14 threaded bolt and locking device
      Mounting system typeScrew-on, mounting pin M6x13 mm
      Ambient operating temperature–20 °C ... +65 °C
      Reflective area75 mm x 45 mm
      MaterialPMMA/ABS
    • Classifications
      ECl@ss 5.027279203
      ECl@ss 5.1.427279203
      ECl@ss 6.027279203
      ECl@ss 6.227279203
      ECl@ss 7.027279203
      ECl@ss 8.027279203
      ECl@ss 8.127279203
      ECl@ss 9.027273601
      ETIM 5.0EC002467
      ETIM 6.0EC002467
      UNSPSC 16.090139111827

    Technical drawings

    PL72-2
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP