Contact
Feedback

Accessories
Power supply units and power supply cables

Power supply
6010362
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Ambient operating temperature–25 °C ... +70 °C
      Input voltage

      85 V AC ... 132 V AC

      170 V AC ... 264 V AC

      Output voltage24 V DC
      Output current≤ 5 A
      Dimensions (W x H x L)50 mm x 125 mm x 125 mm
      DescriptionPower supply DC 24 V / 4 A
    • Classifications
      ECl@ss 5.027040301
      ECl@ss 5.1.427040301
      ECl@ss 6.027242611
      ECl@ss 6.227242611
      ECl@ss 7.027040301
      ECl@ss 8.027040301
      ECl@ss 8.127040301
      ECl@ss 9.027040301
      ECl@ss 10.027040301
      ECl@ss 11.027040301
      ETIM 5.0EC002542
      ETIM 6.0EC002542
      ETIM 7.0EC002542
      UNSPSC 16.090139121004
  • View: View Gallery View List Show all
    Hide all
TOP