Contact
Feedback

Capacitive proximity sensors

Detection of metallic and non-metallic objects

Sometimes you just need to know what is hidden behind a surface. For example behind a wall or cover, or what is inside in a storage container or shipping container. Capacitive proximity sensors are ideal for level and feed monitoring. From solid material, such as paper or wood, to granules or liquids, they reliably detect the status of the product during the production process and final inspection. Is there something behind that cover? Is the filled package really full? How much paint is still left in the tank? For capacitive proximity sensors, these are easy questions to answer. Capacitive proximity sensors from SICK are never far from the action. Sensing ranges between 1 and 25 mm allow them to be used in nearly all installation situations, making them extremely adaptable for a wide range of applications. These sensors are also remarkably resistant to faults. Impurities, contamination, dust, and airborne spray particles have little effect on them, nor does electromagnetic interference. No wonder they are installed in a wide range of industries, such as food, automotive, or in storage and conveyor systems.

Filter by:

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
Product family CQ
Reliable capacitive proximity sensors enclosed in a rectangular housing
  • Rectangular housing
  • Detects powders, granulates, liquids and solids
  • Extremely high electromagnetic compatibility
  • Electric version: DC, 4 cables
  • Supply voltage: 10 V ... 36 V DC
  • Short-circuit protection (pulsed)
Product family CQF
Reliable level measurement of water-based liquids
  • Compact, rugged housing, enclosure rating: IP67, IP68, IP69K
  • Output signal: 100 mA, output type and function can be selected: PNP/NPN, N/O/N/C
  • Two LEDs for signaling voltage supply and output signal
  • Cable and cable with M8 male connector
  • Supplied mounting bracket
  • CULus certification
  • Ecolab certified
Product family CM
Tried-and-tested sensors for object detection and level measurement
  • Cylindrical housing in M12, M18, and M30 models
  • Detects powders, granulates, liquids, and solids
  • High electromagnetic compatibility
  • Electrical configuration: DC 2 and 4-wire
  • Supply voltage: 10 V DC to 36 V DC
  • Optical adjustment indicator
  • Sensing ranges of up to 25 mm
  • Enclosure rating: IP 65, IP 68, IP 69K
Product family CM PTFE
Sensors in cylindrical PTFE-housing that withstand tough environments
  • M18 - metric housing
  • Detects powders, granulates, liquids and solids
  • Extremely high electromagnetic compatibility
  • Electric version: DC, 4 cables
  • Supply voltage: 10 V ... 36 V DC
  • Short-circuit protection (pulsed)
  • Housing material made from PTFE
  • IP 67 protection class

Result 1 - 4 out of 4

TOP