Contact
Feedback

Magnetic proximity sensors
MM

Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing

Your Benefits

  • Non-contact operation eliminates interference from dirt, dust and vibrations, increasing sensor life and reducing maintenance costs
  • Space-saving installation due to small design
  • Large operating ranges with reliable switching increase throughput
  • Non-contact, universal detection through several substances, including plastic containers and pipes protective PTFE walls and non-magnetic metal walls

Overview

Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing

MM magnetic proximity sensors provide long sensing ranges that can reliably detect magnetic objects. Magnetic proximity sensors are resistant to dust, heat, vibrations and other harsh environments. The MM magnetic sensors are enclosed in a cylindrical housing and are available in sizes MM08, MM12 and MM18.

At a glance
  • Types: M8 to M18
  • Sensing range: up to 120 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing, plastic sensing face
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread sizeM18 x 1
    Sensing range Sn≤ 70 mm
    Magnetic field sensitivity, min.≤ 0.7 mT
    Housing materialV4A
    Enclosure ratingIP67
    ConnectionMale connector M12, 4-pin
All technical data can be found accompanying the individual product

Downloads

TOP