Contact
Feedback

Magnetic proximity sensors
MQ

Magnetic proximity sensors in a rectangular housing

Your Benefits

  • Short-circuit protection (pulsed)
  • Large sensing ranges ensure reliable switching, even with target position tolerances
  • Low-cost sensor solution saves installation time and costs
  • Compact plastic housing makes machine integration easy

Overview

Magnetic proximity sensors in a rectangular housing

The MQ magnetic proximity sensors reliably detect permanent magnets through non-magnetic materials such as stainless steel, aluminum, plastic or wood. The MQ sensors feature a square, compact plastic housing that makes them easy to install. These sensors are resistant to dust, heat and vibration, making them ideal for use in harsh environments.

At a glance
  • Type: 10 mm x 28 mm x 16 mm
  • Sensing ranges: up to 60 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Tough VISTAL™ housing
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingRectangular
    Housing

    10 mm x 16 mm x 28 mm

    10.3 mm x 37 mm x 16 mm

    10.3 mm x 28 mm x 16 mm

    Sensing range Sn≤ 60 mm
    Magnetic field sensitivity, min.≤ 1 mT
    Housing materialVISTAL® / Polyamid
    Enclosure ratingIP67
    ConnectionConnector M8, 3-pin / Cable, 3-wire / Cable with connector M12, 3-pin / Cable with connector M8, 3-pin
All technical data can be found accompanying the individual product

Downloads

TOP