Contact
Feedback

Accessories
Power supply units and power supply cables

Ranger Power Supply
2040591
Ready for dispatch within a week
  • Copy shortlink
    • Technical specifications
      Input voltage90 V AC ... 264 V AC
      Output voltage24 V DC
      Output current≤ 1.14 A
      Description24 DC Power Supply for Ranger, 90-264 V AC, 1.14 A/24 W, including two line cords (European and US)
    • Classifications
      ECl@ss 5.027040301
      ECl@ss 5.1.427040301
      ECl@ss 6.027242611
      ECl@ss 6.227242611
      ECl@ss 7.027040301
      ECl@ss 8.027040301
      ECl@ss 8.127040301
      ECl@ss 9.027040301
      ECl@ss 10.027040301
      ECl@ss 11.027040301
      ETIM 5.0EC002542
      ETIM 6.0EC002542
      ETIM 7.0EC002542
      UNSPSC 16.090139121004
  • View: View Gallery View List Show all
    Hide all
TOP