Contact
Feedback

Accessories
Reflectors and optics

Reflector tape 2 x 1.2 m
2051581
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Accessory groupReflectors
      Accessory familyReflective tape
      DescriptionReflective tape, 1,200 mm x 37 mm x 0.8 mm, protective field size max. 1.2 m x 1.2 m, self-adhesive, abrasion-resistant, 2 pieces
      Mounting system typeSelf-adhesive
      Reflective area37 mm x 0.8 mm x 1,200 mm
      Specialty0.4 m x 0.4 m ... 1.2 m x 1.2 m
      Items supplied2 pieces
    • Classifications
      ECl@ss 5.027279203
      ECl@ss 5.1.427279203
      ECl@ss 6.027279203
      ECl@ss 6.227279203
      ECl@ss 7.027279203
      ECl@ss 8.027279203
      ECl@ss 8.127279203
      ECl@ss 9.027273601
      ETIM 5.0EC002467
      ETIM 6.0EC002467
      UNSPSC 16.090139111827
  • View: View Gallery View List Show all
    Hide all
TOP