Contact
Feedback

Color sensors

Focus on color

Color sensors detect the color of a surface. The sensors cast light (red, green, and blue LEDs) on the objects to be tested, calculate the chromaticity coordinates from the reflected radiation and compare them with previously stored reference colors. If the color values are within the set tolerance range, a switching output is activated.

Filter by:

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
Product family CSM
Mini, easy, smart
  • Color sensor in a new miniature housing
  • Static and teach-in method for 1 color using control cable or control panel
  • Over IO-Link up to 8 colors teachable
  • Switching frequency: 1.7 kHz
  • Sensing distance: 12.5 mm
  • Compatibility with older color sensors thanks to cable with male connector M12
Product family CS8
High-performance color sensing
  • One (CS8-1) or four (CS8-4) colors can be saved
  • 12.5 mm or 60 mm sensing distance
  • Fast response time up to 85 µs
  • High resolution color
  • Bar graph display shows the correlation of the colors
  • Extremely precise light spot and high resolution
  • Metal housing with two light exits (interchangeable)
Product family CSM1
Compact color detection
  • One color can be saved
  • 12.5 mm sensing distance
  • Switching frequency 1.5 kHz
  • Color tolerance (precise, medium, coarse) can be set
  • Static object teach-in via control cable or control panel
  • Small housing
  • This product family is being phased out!
  • Compare now
  • Select

Result 1 - 3 out of 3

TOP