Contact
Feedback

Electro-mechanical safety switches

Established monitoring – economical and reliable

Electro-mechanical safety switches monitor movable physical guards both efficiently and reliably. The portfolio consists of three product groups: safety position switches, safety hinge switches, and safety switches with a separate actuator. This variety ensures the right solutions are available for a range of applications. In conjunction with sens:Control – safe control solutions, SICK offers ideal complete solutions from a single source.

Filter by:

9 results:

Result 1 - 9 out of 9

View: View Gallery View List
Product family i10P
Safe and established position monitoring
  • Standardized plastic housing
  • Roller plunger with plastic roller
  • 1 M20 x 1.5 cable entry gland
  • Slow-action switching elements with three contacts
Product family i10H
Safe door monitoring directly at the hinge
  • Standardized plastic housing
  • Stainless steel solid shaft with Ø 10 mm
  • 1 cable entry M16 x 1.5
  • Slow action switching element with up to 3 contacts
  • Adjustable switching point
  • IP67 enclosure rating
Product family i110P
Safe and established position monitoring
  • Standardized metal housing
  • Roller plunger with stainless steel roller
  • 1 M20 x 1.5 cable entry gland
  • Slow-action or snap-action switching element with up to four contacts
Product family i10R
Safe and established position monitoring
  • Standardized plastic housing
  • Turning lever with plastic roller
  • 1 M20 x 1.5 cable entry gland
  • Slow-action switching element with three contacts
Product family i110R
Safe and established position monitoring
  • Standardized metal housing
  • Metal turning lever with plastic roller
  • 1 M20 x 1.5 cable entry gland
  • Slow-action or snap-action switching element with up to four contacts
Product family i110S
Safe and economical door monitoring with retaining force
  • Standardized metal housing
  • Rigid or mobile actuators
  • Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with four contacts
  • IP 67 enclosure rating
Product family i16S
Safe and economical door monitoring with retaining force
  • Compact plastic housing
  • Rigid and mobile actuators
  • Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with two contacts
  • High retaining force
  • IP 67 enclosure rating
Product family i17S
Safe and economical door monitoring with retaining force
  • Compact plastic housing
  • Rigid or mobile actuators
  • 3 M20 x 1.5 cable entry glands
  • Slow-action switching elements with three contacts
  • IP 67 enclosure rating
Product family i12S
Safe and economical door monitoring with retaining force
  • Narrow plastic housing
  • Rigid and mobile actuators
  • Available with M16 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching element with up to three contacts
  • IP 67 enclosure rating

Result 1 - 9 out of 9

TOP