Contact
Feedback

Safety locking devices

Safety switches with locking function – access at the right time

Safety switches with locking function lock protective devices securely and prevent access to areas which are protected by protective devices. Safety switches with locking function can be relied upon to prevent people from opening protective devices until dangerous states (machine overrun movements, for example) have passed or machine processes that cannot be interrupted have been completed.

Filter by:

8 results:

Result 1 - 8 out of 8

View: View Gallery View List
Product family TR10 Lock
Tried-and-tested safety with advanced features – safety locking device with RFID monitoring
  • PL e for door and locking monitoring (EN ISO 13849)
  • 1,690 N locking force
  • RFID actuator with low or high coding level (EN ISO 14119)
  • Enclosure rating IP 67, IP 69K
  • Power to lock or power to release variants
  • Reliable series connection of safety outputs (OSSDs)
  • Four actuation directions
  • Flexi-Loop-ready
Product family TR110 Lock
Safety locking device with transponder monitoring
  • PL e for door and locking monitoring (EN ISO 13849)
  • Locking force: up to 3,900 N
  • Actuator with high coding level (EN ISO 14119)
  • Enclosure rating: IP67, IP69K
  • Power to lock or power to release variants
  • Three actuation directions
  • Optional emergency release
Product family i10 Lock
Safe and economical door monitoring with high locking force
  • Narrow plastic housing
  • Rigid or mobile actuators
  • Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Power to lock or power to release variants
  • Lock and door monitoring
  • IP 67 enclosure rating
Product family i110 Lock
Safe and economical door monitoring with high locking force
  • Narrow plastic housing
  • Metal actuator head
  • Rigid or mobile actuators
  • Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Power to lock or power to release variants
  • Lock and door monitoring
Product family MLP1
Safety switch with magnetic locking device for process protection
  • 500 N magnetic locking force, 25 N retaining force
  • PL e / Cat. 4 (EN ISO 13849), SIL3 (EN 61508) for door monitoring
  • Offset tolerance of ± 5 mm
  • Enclosure rating IP 67
  • Standard or integrated mounting
  • Variants with two M12 plug connectors for simple cascading
Product family i200 Lock
Safe and economical door monitoring with high locking force
  • Compact plastic housing
  • Stainless steel entry for actuator
  • Either rigid, mobile or bolt actuators available
  • 3 M20 x 1.5 cable entry glands
  • Power to lock or power to release variants
  • Lock and door monitoring
  • LED locking indicator
Product family i15 Lock
Safe and economical door monitoring with high locking force
  • Compact plastic housing
  • Variants with metal actuator head
  • Rigid or mobile actuators
  • 1 M20 x 1.5 cable entry gland
  • Power to lock or power to release variants
  • Lock and door monitoring
  • IP 67 enclosure rating
Product family i14 Lock
Safe and economical door monitoring with high locking force
  • Compact plastic housing
  • M20 x 1.5 cable entry gland
  • Power to release
  • Lock monitoring
  • LED locking indicator
  • Mechanical unlocking mechanism on three sides

Result 1 - 8 out of 8

TOP