Contact
Feedback

Safety locking devices
i14 Lock

Safe and economical door monitoring with high locking force

Your Benefits

  • Cost-effective solution for all standard safety applications
  • LED status indicator offers improved diagnostics
  • Easy access to wiring for installation and maintenance due to a hinged cover – access to the unlocking mechanism from three sides
  • Small housing saves space and can be mounted in tight areas

Overview

Safe and economical door monitoring with high locking force

The i14 Lock safety locking device is used for keeping guards safely locked until a hazardous area can be entered. Its small design, a mechanical unlocking mechanism on three sides, and its LED status indicator make it an ideal solution for guard door locking applications.

At a glance
  • Compact plastic housing
  • M20 x 1.5 cable entry gland
  • Power to release
  • Lock monitoring
  • LED locking indicator
  • Mechanical unlocking mechanism on three sides

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TypeType 2, electro-mechanical (EN ISO 14119)
    Actuator coding levelLow coding level (EN ISO 14119)
    Type of outputElectro-mechanical contacts
    Locking principlePower to release
    Locking monitoring
    Door monitoring
    Locking force Fmax1,000 N (EN ISO 14119)
    Connection typeCable gland, 1 x M20
    LED
All technical data can be found accompanying the individual product

Downloads

TOP