Contact
Feedback

Safety locking devices
i200 Lock

Safe and economical door monitoring with high locking force

Your Benefits

  • High reliability due to rugged metal actuator head, even when the guard has a mechanical offset
  • Flexible electrical connectivity due to three cable entry glands
  • Improved diagnostics due to additional contacts for door monitoring and LED lock monitoring
  • Different switching elements offer the appropriate solution for electrical installation
  • Bolt actuator offers personal protection in the hazardous area and prevents an undesirable restart of the machine

Overview

Safe and economical door monitoring with high locking force

The i200 Lock safety locking device is used for keeping guards safely locked until a hazardous area can be entered. The locking device features a rugged metal head, various actuators, flexible electrical connectivity and an LED status indicator. This safety locking device is an extremely versatile solution ideal for monitoring doors and locks.

At a glance
  • Compact plastic housing
  • Stainless steel entry for actuator
  • Either rigid, mobile or bolt actuators available
  • 3 M20 x 1.5 cable entry glands
  • Power to lock or power to release variants
  • Lock and door monitoring
  • LED locking indicator

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TypeType 2, electro-mechanical (EN ISO 14119)
    Actuator coding levelLow coding level (EN ISO 14119)
    Type of outputElectro-mechanical contacts
    Locking principlePower to lock / power to release
    Locking monitoring
    Door monitoring
    Locking force Fmax2,600 N (EN ISO 14119) 1)
    Connection typeCable gland, 3 x M20
    LED
    • 1) Only in combination with the delivered fixing screws, otherwise 1950 N.
All technical data can be found accompanying the individual product

Downloads

TOP