SICK’S VERSATILE FREE FLOW PROFILER SCANS VEHICLES ON THE MOVE

May 9, 2019

 SICK has set a new benchmark in traffic monitoring technology with the launch of the Free Flow Profiler vehicle measurement system that enables highly-accurate 3D profiling of vehicles across multiple lanes in free-flow traffic.


The SICK Free Flow Profiler is versatile and adaptable all-weather system ideal for vehicle tolling and classification uses, especially useful in operations such as optimal weight loading of ferries or trains and for verifying vehicle dimensions to maximise revenue recovery.  


During multi-lane, free road movement, SICK 2D LiDAR sensors are set up to scan traffic at a high frequency and measure vehicle length, width and height automatically. Typically, three SICK sensors might be mounted on a gantry, but the system can also be enlarged to encompass multiple lanes or adapted with varying sensor layouts to obtain the required information for monitoring purposes. With ranges up to 40 metres, the system profiles all vehicle types from heavy road transport to passenger cars, towed vehicles and motor cycles.


Vehicle measurements are processed in the SICK Traffic Controller to produce a highly-accurate 3D model of each vehicle. The system captures vehicle dimensions, vehicle type, driving direction and lane assignment. Options to integrate vehicle classification, axle counting, or detection of overheated vehicle parts can be added to meet specific local operator conditions and requirements. 


“The SICK Free Flow Profiler has been extensively trialled under arduous environmental and traffic conditions in Europa and Asia and proved so successful that several highway authorities have invested in further systems,” explains Neil Sandhu, SICK’s UK product manager for Imaging, Measurement, Ranging.


“It offers a versatile solution whenever accurate 3D vehicle profile is an advantage. For example, warnings of over height or over-sized vehicles, approaching bridges or tunnels, or loading ferries so that the distribution of vehicles and weights is optimised. Up to 30 different automated vehicle classifications enable precise charging of toll fees.”


The SICK Free Flow Profiler system can be incorporated in new facilities, retrofitted and even easily relocated. Capable of accurately profiling vehicles at speeds from 0 – 120 km/hr, it can be integrated with other traffic management monitoring systems, such as Optical Character Recognition, CCTV and security. 


Gantry-mounted, or direct-mounted on existing structures over traffic lanes, installation is non-disruptive without disturbance of the road surface. The IP67 protected SICK LMS511 Class 1 (eye-safe) LiDAR sensors have an operating temperature range of -30°C to +60°C. 


The Free Flow Profiler software provides operators with easy access to the collected and processed data. Easy to commission with an installation wizard and simple to operate, data can be accessed via a standard web browser and downloaded via the TCP/IP interface to the customer traffic management control.  History of the last 50 vehicles is displayed automatically.

SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.