Contact
Feedback

Customized analyzer systems
MKAS Compact

Space-saving wall-mounting system for emission and process measurements

Your Benefits

  • Space-saving complete system
  • Adaptable to the measuring task due to modular concept
  • Proven system components offer a reliable solution
  • Fulfills the requirements for an automatic measuring system according to EU standards, especially EN 15267

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Space-saving wall-mounting system for emission and process measurements

The MKAS Compact analyzer system is a complete measuring device inside a compact wall-mounting enclosure. The space-saving analyzer cabinet has been designed for up to 2 S710 or S analyzers and one compact gas conditioner unit. The system fulfills all of the requirements of an automatic measuring device. It can be modified by adding components.

At a glance
  • Compact analyzer cabinet
  • For maximum 2 S710 or SIDOR analyzers or NOx converter
  • Includes the major system components
  • Wired and tested – ready for use

Applications

Technical overview

 
  • Technical data overview
    Measured valuesCH4, CO, CO2, NO, NO2, N2O, O2, SO2
    Process temperature

    Inlet analyzer system: 0 °C ... +200 °C

    Process: 0 °C ... +900 °C
    Depending on sampling probe

    Enclosure rating

    Standard: IP54

    With cooling device: IP34
    For outer cooling circuit

    InterfacesRS-485 (option)
All technical data can be found accompanying the individual product

Downloads

TOP