Contact
Feedback

Customized analyzer systems
MKAS

Analysis system for process and emission applications

Your Benefits

  • Modular design to match the measuring task
  • Use of highly proven system components ensures high reliability
  • Meets the requirements for automated measuring devices in accordance with EU standards
  • Sample gas bypass for reduced response time

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Analysis system for process and emission applications

The MKAS analyzer systems include all major system components like sampling probe, heated sample gas line, 1- or 2-stage gas cooler, sample gas pump, filters and valve block, depending on the stage of extension. The configuration is made according to the requirements of the application. Together with an S710 or SIDOR analyzer they fulfill also all requirements for an automatic measuring system (AMS) according to the recent EU standards. Due to their modular concept, they can be extended with additional analyzers or components. Thus, they can be adapted to a wide variety of measuring tasks.

At a glance
  • Up to 3 S710 or SIDOR analyzers or NOx-converter
  • Includes the major system components
  • Can be upgraded with optional components
  • Wired and tested – ready for use

Applications

Technical overview

 
  • Technical data overview
    Measured valuesCH4, CO, CO2, NO, NO2, N2O, O2, SO2
    Process temperature

    Inlet analyzer system: 0 °C ... +200 °C

    Process: 0 °C ... +900 °C
    Depending on sampling probe

    Enclosure rating

    Standard: IP54

    With cooling device: IP34
    For outer cooling circuit

    InterfacesDepending on analyzer and system configuration
All technical data can be found accompanying the individual product

Downloads

TOP