Contact
Feedback

Profiling systems

Improving safety on roads and railroads

SICK profiling systems measure, detect, classify, count, and check vehicles in 3D. They determine the number of axles on heavy goods trucks for vehicle classification and measure vehicle dimensions to rectify loading errors. The systems recognize overheated vehicles approaching tunnels and other entrances and activate diversions. They also monitor external train contours. If a limit value is exceeded, the system triggers an alarm. All this contributes to safety on roads and railroads.

6 results:

Result 1 - 6 out of 6

View: View Gallery View List
Product family TIC102
Reliable vehicle classification and axle counting
  • Highly precise vehicle classification and axle counting in all traffic conditions
  • Reliable in free-flowing and stop-and-go traffic
  • Detection of lane changers
  • Detection of up to 30 different vehicle classes
  • Time synchronization with external systems
  • Easy to install and commission
Product family VPS Pro
Setting a benchmark in road and traffic technology
  • Automatic and precise measurement of vehicle dimensions
  • Information about the measured vehicle via TCP/IP interface
  • Step-by-step configuration wizard for commissioning
  • 3D model of vehicle with colored oversize indication
  • Additional engineering support, e.g., integration into a higher-level system
Product family Free Flow Profiler
The benchmark for automated measurement of vehicles
  • Automated and precise measurement, even in bad weather
  • Remote access to the Free Flow Profiler via a web browser
  • Event logging and monitoring of the Free Flow Profiler system status
  • Communication of measured vehicle data via TCP/IP interface
Product family TIC501
Reliable counting and classification with one sensor over several lanes
  • Precise vehicle counting and classification in free-flowing traffic
  • Maximum mounting flexibility: mounting above and at the side of the road possible
  • Detects multiple lanes at the same time
  • Highly precise counting, even for vehicles changing the lanes
  • Classification of up to 30 different vehicle categories
  • Easy to install and commission
Product family VHD
Prevent vehicle fires where they are at their most dangerous
  • Fully automated measurement of overheated vehicles under free-flow traffic conditions
  • Individual alarm thresholds for different vehicle parts
  • 3D visualization of vehicle hot spots
  • Upgradable with e.g. detection of hazardous goods plates or overheight
  • Communication via TCP/IP interface
  • Reliable operation in all weather conditions
Product family TIC502
The benchmark in non-contact vehicle classification
  • Highly precise classification in up to 30 different vehicle classes
  • Reliable in free-flowing and stop-and-go traffic
  • Web-based user interface
  • Works in all climate zones (–40 °C ... +60 °C) thanks to expanded temperature range
  • Data history of the last 50 vehicles detected
  • Can be extended to include the axle counting function

Result 1 - 6 out of 6

TOP