Contact
Feedback

Quality control systems
Label Checker

Complex label inspections with high performance OCR

Your Benefits

  • Compact all-in-one system
  • Multifunctional by combining various label inspections
  • High reliability thanks to robust deep-learning-based algorithms
  • Easy set-up and configuration via web interface
  • Flexible optical design and high-power illumination, able to fit almost any application
  • Rugged housing, ideal for harsh ambient conditions
  • Multiple programs and job switching

Overview

Complex label inspections with high performance OCR

Label Checker is a multifunctional and easy-to-set compact quality control system designed for various label inspections, with primary focus on optical character recognition. The system improves productivity by performing multiple inspections simultaneously and ensures high quality output. Thanks to the advanced tools, it is not limited to reading and verifying printed texts, barcodes and 2D codes, but it also checks the correct label position, presence of pictograms, and print quality. Moreover, Label Checker offers image filters and other features such as overlapping characters segmentation and-, image calibration that ensure reliable operation, even in challenging applications.

At a glance
  • OCR, 1D, and 2D codes: reading, recognition, validation, verification
  • Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, print quality check
  • Easy teach-in of custom font
  • Flexible range of C-mount lens and integrated illumination
  • Web-based user interface

Advantages

High-end features

The multi-functional Label Checker simultaneously covers a broad range of inspection tasks, making sure that labeling processes run smoothly and efficiently at all times.

Advanced label inspection

High performance OCR and verification for reading and inspection of production dates, batch numbers, etc. Robust algorithms convert printed text into a digital form to verify its correctness.
The Label Checker locates, reads and validates bar codes/ 2D codes within a defined area. It verifies the correct numerical sequence (non-capital letters) and checks the quality as well as the position of codes.
The shape locator feature tackles changing label positions. It searches for reference shapes in order to locate the label in any position. The Label Checker also offers a reading function with a 360-degree rotation.

Comprehensive label checking with high-end features to advance label inspection processes for ensuring overall process quality.

Modular and reliable design

Choose your solution from a selection of system variants that provide a number of different resolution and processing performance options. Depending on your requirements, a range of different lenses and illumination types are available.

Extremely flexible

The modular camera design includes exchangeable high-power LED lighting, a C-mount lens with an optional filter and a protective lens hood.
Thanks to its rugged housing, the Label Checker can operate during challenging environmental conditions such as disruptive vibrations, dust, high humidity and temperatures for extended periods.

Due to its modular and reliable design as well as wide selection of inspection functions, the Label Checker is suitable for a large variety of applications.

Straightforward compact device

The Label Checker is suitable for complex label inspection, yet easy to use. The function for easy font teach-in enables optimal reading reliability. A web interface is included for easy access and control.

User-friendly handling and set-up

Simple set-up from any system with a web browser. No need to install additional software.
The Label Checker can save an almost unlimited number of jobs on a microSD memory card – no need for reprogramming. Easy switching between jobs prevents downtimes.
Choose from a wide range of font packages or create and add individual font sets. The system is even able to read exotic fonts and symbols.

Easy handling and set-up of the Label Checker allow for simple integration into individual production processes.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Ambient temperature operation0 °C ... +50 °C
    Power consumption± 20 %
All technical data can be found accompanying the individual product

Downloads

TOP