Contact
Feedback

Track and trace systems

The key to your success in process control

Track and trace systems from SICK identify 1D and 2D codes, read and write to RFID tags, and provide high-resolution images for downstream processes (video coding, OCR, etc.). Furthermore, these systems provide volume and weight measurements. The systems can be certified if necessary. Object contours are verified. Any combination of the functions listed above can be realized with SICK's track and trace systems.

Filter by:
2.0 m/s 4.5 m/s

16 results:

Result 1 - 16 out of 16

View: View Gallery View List
Rapid and reliable airport luggage identification – guaranteed.
  • 100% redundant design (optional)
  • Suitable for belt conveyors and container-type sorters
  • Very high read rates
  • Suitable for IATA bar codes and RFID tags
  • Focus on bags and code reading in real time
  • Tried-and-tested high-performance sensors
Compare now
Select
The dual-head, high-speed volume measurement system for nearly any shape
  • Measurement of length, width and height of any shaped object
  • Calculation of the smallest enclosing cube (box volume)
  • Calculation of real volume
  • Optimized application software
  • All measuring functions are built in the measuring head, no additional evaluation unit is required
Compare now
Select
A Clear Edge for Your Logistics
  • Maximum read rates and encoder performance thanks SMART+ decoder
  • Integrated interface for SICK diagnostics software
  • Can be connected to all other SICK system solutions for automated identification (= modular system approach)
  • 6-side read capability
  • Start-stop or tracking operation
Compare now
Select
Digitization of goods for optimized logistics processes
  • Volume measurement accuracy of 2.5 x 2.5 x 2.5 mm and weight determination with accuracy of ± 5 g
  • Bar code reading of all conventional 1D and 2D bar codes
  • Maximum object size of 800 x 600 x 600 mm
  • Mobile solution with industrial rechargeable battery and WLAN technology
Compare now
Select

When the actual size matters

  • Measurement accuracy up to 5 mm x 5 mm x 2 mm
  • Object sizes up to 5.500 mm x 1.600 mm x 1.100 mm
  • Conveying speeds of up to 4.0 m/s
  • Certified according to MID and NTEP (OIML)
  • Option of output as point cloud
  • Separation of metrologically relevant software and application-specific software
  • Dynamic scale value
Compare now
Select
Dimensioning with perspective
  • Certified measurement accuracy of up to 5 mm x 5 mm x 2 mm (L x W x H)
  • Detects object sizes up to 2,600 mm x 1,000 mm x 1,000 mm (L x W x H) depending on system variant
  • Conveyor speed of more than 2 m/s possible
  • Easy to integrate thanks to MSC800 controller
Compare now
Select

Deformation detection for quality control of cubic objects

  • Measurement accuracy up to 5 mm x 5 mm x 5 mm
  • Maximum object size up to 2.000 mm x 1.000 mm x 1.000 mm
  • Conveying speeds of up to 2.0 m/s
  • Deformations detectable down to 10 mm
  • Output of 3D point cloud data possible
  • Two zones with adjustable tolerance for the degree of deformation
Compare now
Select
Measuring and weighing pallets and other bulky freight items
  • Static dimensioning and weighing of pallets and other bulky freight items
  • Complete solution with folding steel tube frame, evaluation computer and touchscreen display
  • OIML certified and legal for trade according to international and local approval regulations
Compare now
Select
Dimensioning and position determination of large or challenging objects
  • Measurement accuracy: Up to 20 mm x 20 mm x 20 mm
  • Object sizes: Up to 2,600 mm x 2,000 mm x 3,000 mm
  • Conveying speeds: Up to 3.0 m/s
  • Redundant system setup (optional)
  • MTTR: Less than 10 min. thanks to hardware-based parameter cloning
  • Central control unit enables easy system expansion
Compare now
Select

Efficient sorting of objects at the highest conveyor speeds

  • 8/12 k quad-line sensor
  • Linux-based software platform
  • Ethernet-based code data transmission to the SIM2000 controller
  • Integrated computing power to support the latest vision applications
  • MTBF 120,000 h
Compare now
Select
Your objects are always in focus
  • Dynamic focus adjustment
  • Big depth of field in fix focus operation
  • Tracking function with MSC800
  • Integration into the network concept of the MSC800
  • JPEG image output in real time
  • 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
  • Highly versatile customer interfaces and protocols
Compare now
Select
The complete RFID object identification system for logistics applications
  • Remotely assigns tags to objects and detects the direction of the moving object
  • Remotely distinguishes between moving and static tags and filters them for the host message
  • Distinguishes between pallet and person
  • Stand-alone gate with integrated controller
  • Central interface for all sensors via CAN and TCP/IP network
  • Integrated service, monitoring and diagnostic tools
  • Parameter cloning of sensors via SD card
Compare now
Select
Flexible design and high throughput in a single system
  • Standard modules with or without antenna
  • Self-supporting modules
  • Proven assignment algorithm for RFID tags on objects
  • Static tag detection and filtering
  • Integrated service, monitoring and diagnostic tools
  • Object-based data output on relevant interfaces such as Ethernet, serial interface or PROFIBUS
  • Parameter cloning of all components
Compare now
Select
Faster. More reliable. More brilliant.
  • Dual-line CMOS sensor for maximum bar code and OCR read rates
  • Maximum scanning frequency up to 30 kHz for high-resolution images (200 dpi) at up to 3.8 m/s
  • Large reading field of up to 1,200 mm
  • Ability to read all common 1D and 2D codes and postal codes
  • Five image output channels for OCR, video coding, archiving, and diagnostics
  • Parameter cloning for all components
  • Intelligent control standby mode
  • Industrial design – an external PC is not required
Compare now
Select
Your “package solution” from a single source
  • Legal-for-trade capture of volume and weight data with integrated code reading
  • Flexible system design individually adapted for your application
  • Highest measurement accuracy – even in rough industrial environments
  • Extremely high read rates in combination with proven reliability
  • Full integration in existing conveyor systems without reduction of throughput
Compare now
Select
Static Dimensioning, Weighing and Scanning
  • Dimensioning, weighing and identification data with the push of a button
  • Complete solution with integrated frame and roller conveyor
  • Commissioning within a few minutes
  • Legal-for-trade approved (according to OIML, MID and NAWI)
  • Special versions for irregular and oversized objects available
Compare now
Select

Result 1 - 16 out of 16

TOP