Contact
Feedback

Gas flow meters

Ultrasonic gas flow meters from SICK – quality that pays for itself

Every day, large quantities of natural gas flow from production facilities to municipal utilities and industrial consumers via large pipelines. Ownership of the gas often changes hands and must be precisely measured for billing purposes. SICK's product range comprises custody and non-custody ultrasonic gas flow meters for the oil and gas industry. SICK provides the right solution for various applications, from gas delivery to gas distribution. All devices feature high measurement accuracy and reliability.

Filter by:

5 results:

Result 1 - 5 out of 5

View: View Gallery View List
Product family FLOWSIC600-XT
The perfect match
  • User-friendly product family
  • Automatic correction of pressure and temperature effects
  • Available for all operating conditions
  • PowerIn Technology™ for reliable backup operation
  • Intelligent application diagnostics with i-diagnostics™
  • Extendable with flow computers per connect-and-go
Product family FLOWSIC300
Non-custody transfer measurement and process monitoring
  • Quality components
  • Modular flexible installation
  • Non-contact ultrasonic technology without pressure loss
  • Measuring range span greater than 100 : 1
  • Sensors can be replaced under pressure
  • Low sensitivity to pulsation and pressure regulator noise
  • Remote electronics (max. 15 m)
  • Bi-directional measurement with automated diagnostics
Product family FLOWSIC600
Gas flow meters for custody transfer and process applications
  • Highly efficient ultrasonic transducer - up to gas temperatures of 280 °C and pressures up to 450 bar
  • Direct path layout
  • Intelligent self-diagnostics
  • Compact, robust design
  • Integrated log book and data logger
  • Large measuring range 1:120
  • Bidirectional measurement
  • Low power consumption: <1 W
Product family FLOWSIC500
Custody transfer measurement in natural gas distribution
  • Cutting-edge technology: ultrasound
  • Diagnostics and permanent operational check
  • Rugged and reliable due to lack of moving parts
  • Exchangeable cartridge
  • Straight inlet/outlet zone not required
  • Overload-proof
  • Optional integrated flow conversion / date registration
  • Battery or intrinsically safe power supply
Product family FLOWSIC30
Versatile ultrasonic gas flow meter for gas production
  • Reliable and continuous readings
  • Hermetically sealed full-titanium transducers
  • Loop-powered two-wire transmitter with digital HART® interface
  • Turndown ratio ≥ 80:1
  • ANSI Class 150 carbon steel meter body without welds
  • Rugged design with integrated wires
  • Smart meter diagnostics
  • Integrated temperature transmitter as a standard

Result 1 - 5 out of 5

TOP