Contact
Feedback

2D vision

The powerful simplicity of vision

SICK offers a powerful vision sensor portfolio designed to manage challenges in all industries where a standard sensor would not work. These vision sensors provide a full toolset for positioning, inspection, measurement and reading, depending on the variant. A flexible optical design fulfills the needs of almost all applications. Simplicity is ensured by automatic setup, intelligent algorithms and a common, intuitive user interface.

Filter by:

12 results:

Result 1 - 12 out of 12

View: View Gallery View List
Product family CVS
Detect, distinguish and sorting colors
  • Color control and sorting over large areas and long scanning distances
  • Inspecting one color, minimum and maximum fill
  • Two-color matching
  • Storage for 15 reference colors
  • Reference capacity of 15 color configurations
  • Parameter up- and download to PC
  • Compact IP 67-rated housing with integrated display for configuration and monitoring
  • Different variants for different fields of view and sensing distances
Product family Inspector
An intelligent vision solution in an easy-to-use sensor package
  • High-speed positioning, inspection and measuring
  • Powerful “object locator” tool, independent of position, rotation and scale
  • Unique, interchangeable housing design supporting dome and various optical accessories
  • Simple step-by-step configuration in PC including emulator
  • Easy-to-use operator interfaces
  • Flexible machine and HMI design interfaces
Product family InspectorP63x
Programmable. Compact. Versatile.
  • 1.3 and 1.9 MP programmable 2D cameras
  • Flexible S- and C-mount lenses and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family InspectorP65x
Programmable. Top performer. Long-range.
  • 2.1 and 4.2 MP programmable 2D cameras
  • Flexible C-mount lens and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family InspectorP64x
Programmable. Cost-efficient. High-speed.
  • 1.7 MP programmable 2D cameras
  • Flexible C-mount lens and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family midiCam
Rugged, industry-grade streaming cameras with GigE interface
  • Rugged housing with IP 67 enclosure rating
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • M12 plug connector for the GigE interface
  • M12 plug connector for the voltage supply and digital inputs and outputs
  • Color, monochrome, and NIR variants
  • Connection for C mount lenses
Product family picoCam
Ultra-compact, industrial streaming cameras with GigE interface
  • Ultra-compact housing
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • Screw-fit RJ45 GigE interface
  • Screw-fit Hirose plug connector for the voltage supply and digital inputs and outputs
  • Color, monochrome, and NIR variants
  • Connection for C mount lenses
Product family IVC-2D
High-performance camera for industrial use
  • Suitable for advanced inspections and measurements
  • Flexible working distance and field of view
  • Stand-alone operation, no PC needed
  • IP 65 rating
  • Easy-to-use interface with more than 110 software tools
  • Simple interfacing with PLCs, robots and control systems that support EtherNet/IP or OPC
  • Available in three different resolutions from fast VGA (0.3 MP) to high-resolution UXGA (1.9 MP)
  • This product family is being phased out!
  • Compare now
  • Select
Product family Lector63x
Intelligent. Flexible. Intuitive.
  • Code reader with up to 2-megapixel sensor
  • Flexible optics and filter design
  • Integrated, replaceable high-power illumination
  • Intuitive user interface, with flexible result string with code analysis options
  • Function buttons, aiming laser, acoustic feedback signal, and green feedback LED
  • microSD memory card
Product family Lector65x
Nonstop code reading flexibility
  • 2/4 megapixel resolution, high frame repetition rate of 40 Hz
  • Dynamic focus adjustment from object to object
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and acoustic feedback signal
  • Intelligent, rapid decoding algorithms
Product family Lector62x
Perfect sight - in any light
  • Intelligent decoding algorithms and high-performance DPM decoder
  • Immune to ambient light
  • Powerful LEDs in red, blue, infrared
  • Flexible optical accessories such as polarizing filter or dome attachment
  • Compact housing with swivel connector
  • Setup wizard with auto focus, aiming laser, green feedback LED
  • microSD card for storing images and backup copies of parameters
  • Innovative data handling with comprehensive sorting, filtering, and output formatting functions
Product family Lector64x
High efficiency for code reading applications
  • 1,7 megapixel resolution, high frame repetition rate of 40 Hz
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and audible feedback signal
  • Intelligent, rapid decoding algorithms

Result 1 - 12 out of 12

TOP