Contact
Feedback

2D vision
Lector65x

Nonstop code reading flexibility

Your Benefits

  • Highly flexible code position, object height, and transport speed due to a large field of view and dynamic focus
  • Cost-effective, straightforward, modular integration of multiple devices adapted to the width of the conveyor belt
  • Minimum training and installation work due to intuitive device equipment that includes function buttons, auto setup, integrated illumination, an aiming laser, an acoustic feedback signal, and a green feedback LED
  • Intelligent decoding algorithms ensure maximum reading performance and high package throughput, even with codes that are difficult to read
  • SICK 4Dpro platform facilitates quick and easy integration into numerous industrial networks

Overview

Nonstop code reading flexibility

Maximum performance and optimized throughput: The Lector65x image-based code reader from SICK stands up to the challenges of logistics and factory automation. Thanks to its 40 Hz frame repetition rate and real-time decoding, it reliably identifies 1D, 2D, and directly marked codes at the highest possible speed. An image resolution of 2/4 megapixels gives it a large field of view. In combination with its dynamic focus, the highest levels of flexibility are achieved for code positioning, object height, and transport speed. The intuitive device equipment – featuring function buttons, auto-setup, aiming laser, an acoustic feedback signal, and a green feedback LED – reduces the amount of work required for training and installation. The microSD memory card can be used to store images or backup copies of parameters. Thanks to SICK's 4Dpro feature, the Lector65x can be integrated into numerous industrial networks.

At a glance
  • 2/4 megapixel resolution, high frame repetition rate of 40 Hz
  • Dynamic focus adjustment from object to object
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and acoustic feedback signal
  • Intelligent, rapid decoding algorithms

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TaskReading
    SensorCMOS matrix sensor, grayscale values
    Sensor resolution

    2,048 px x 1,088 px

    2,048 px x 2,048 px

    Light source

    To be ordered separately as accessories

    Blue

    White

    FocusAdjustable focus (manually) / dynamic focus control
    LensC-mount
    Optical format1″
    Operator interfacesWeb server
    Operating elements2 buttons (choose and start/stop functions)
    Configuration softwareSOPAS ET
    Dimensions

    142 mm x 89 mm x 46 mm 1)

    142.8 mm x 90 mm x 106.1 mm

    • 1) Only housing without lens and protective hood.
All technical data can be found accompanying the individual product

Downloads

TOP