Contact
Feedback

2D vision
picoCam

Ultra-compact, industrial streaming cameras with GigE interface

Your Benefits

  • The picoCam family is ideal for use on the Sensor Integration Machine (SIM), to support complex image processing tasks
  • Ideal for multi-camera applications, e.g., several picoCams on the SIM
  • Simple operation using just one connecting cable thanks to PoE
  • Reliable, even in very tight spaces
  • Intuitive operation via the I2D Software Suite for Windows from SICK
  • Simple plug and play installation on the SIM thanks to pre-assembled cables
  • Wide range of C mount lenses available

Overview

Ultra-compact, industrial streaming cameras with GigE interface

The picoCam streaming camera family is ideally suited to applications where space is restricted. So that it can be used in industrial environments, the picoCam has a screw-fit RJ45 GigE interface – the standard for industrial image processing – as well as industry-grade plug connectors for the voltage supply and trigger signals. As an alternative, it is also possible to operate it with just one cable measuring up to 100 m in length using Power over Ethernet (PoE). The picoCam is available with 1, 2, or 4 megapixel resolution and in color, monochrome, or NIR (optional) variants. CMOS image sensors use global shutter technology and enable multiple image sections (AOI). Image recording and transmission are decoupled in the internal 60 MB memory bank and multi-camera applications are therefore supported.

At a glance
  • Ultra-compact housing
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • Screw-fit RJ45 GigE interface
  • Screw-fit Hirose plug connector for the voltage supply and digital inputs and outputs
  • Color, monochrome, and NIR variants
  • Connection for C mount lenses

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sensor

    CMOS monochrome

    CMOS Color

    CMOS monochrome NIR

    Sensor resolution

    1,280 px x 1,024 px (1.31 Mpixel, 5:4, SXGA)

    1,600 px x 1,200 px (1.92 Mpixel, 4:3, UXGA)

    1,936 px x 1,216 px (2.35 Mpixel, 16:10, 2 MP)

    2,048 px x 2,048 px (4.19 Mpixel, 1:1, 4 MP)

    LensC-mount
    Optical format

    1/1.8"

    1/1.2"

    1″

    Configuration softwareI2D Software Suite
    Dimensions40.5 mm x 29 mm x 29 mm
All technical data can be found accompanying the individual product

Downloads

TOP