Contact
Feedback

Accessories
Plug connectors and cables

YF8U14-020VA3XLEAX
2095888
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AFemale connector, M8, 4-pin, straight, A-coded
      Connection type head BFlying leads
      Locking plug connectorScrew connection
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialFKM
      Tightening torque0.4 Nm
      Width across flats9
      Cable2 m, 4-wire, PVC
      Jacket materialPVC
      Jacket colorGray
      Cable diameter4.8 mm
      Conductor cross-section0.25 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Reference voltage≤ 60 V DC
      Rated impulse voltage1.5 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      ApplicationZones with chemicals
      AuthorizationsUL
      UL File No.E335179
      Enclosure ratingIP65 / IP66K / IP67
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–30 °C ... +80 °C
      Head–25 °C ... +85 °C
      Contamination rating3
      Overvoltage categoryIII
    • Classifications
      ECl@ss 6.027279218
      ECl@ss 7.027279218
      ECl@ss 8.027279218
      ECl@ss 9.027060311

    Technical drawings

    YF8U14-020VA3XLEAX
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP