Accessories
Power supply units and power supply cables
AC Conversion Box 1NO/1NC
1046879
Enclosure rating | Type 12 (UL 50) |
Dimensions (W x H x L) | 207 mm x 157 mm x 293 mm |
Description | NO/NC variant: The output signals are one normally open (NO) and one normally closed (NC) set of relay contacts. |
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogContact
Contact usContactContact formDistributorsAbout SICK
SICK in RussiaWorldwide Locations