Contact

Array sensors

Array sensors operate on the proximity scanning principle. They detect even the smallest edges based on differences in grayscale values within the field-of-view. Positioning of, for example, a paper web based on the web edge or a contrast line is only one of many possible applications. Widths, diameters, and gaps can also be detected. In reflector mode, the array sensors can even detect transparent materials.

1 results:

More flexibility and efficient communication
  • Teach-in of selected edges possible
  • Full color TFT display
  • Various operating modes for different applications
  • Core and Prime variant for different fields of application
  • Large measuring range of up to 50 mm
  • Sensing distance of 25 mm or 100 mm
  • Repeatability of up to 30 µm