Contact

Absolute encoders
ACM60

Compact, universal, intuitive

Your Benefits

  • Intuitive configuration of the measuring range directly on the device using membrane keyboard (teach-in function) saves time and requires no special expertise.
  • The compact size (including M12 connection technology) allows the encoder to be used in confined spaces and thus provides greater freedom for development and machine design.
  • The analog interfaces (current/voltage) offer a low-cost solution for detecting the position and path, and thereby help to reduce overall system costs.

Overview

Compact, universal, intuitive

The ACM60 (multiturn) encoder family has an analog interface with a maximum overall resolution of up to 13107 steps. Using the teach-in function on the membrane keyboard, the measuring range can be intuitively programmed directly on the device with just a few clicks. A current signal of 4-20 mA or a voltage signal of 0-10 V is output depending on the device version.

At a glance
  • Compact 60 mm absolute encoder with up to 13107 steps
  • Servo flange
  • Radial connector connection
  • Analog interface 4 to 20 mA or 0 to 10 V
  • Programming via keypad on the encoder
  • IP68 protection class
  • Operating temperature: –30 °C to +80 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder designMultiturn
    Shaft typeSolid shaft, Servo flange
    Shaft diameter
    Solid shaft, Servo flange6 mm
    Connection typeMale connector, M12, 5-pin, radial
    Communication interfaceAnalog
    Communication Interface detail

    Current / 4...20 mA

    Voltage / 0...10 V

    Number of steps per revolution (max. resolution)
    Max. resolution (number of steps per revolution x number of revolutions)
    Analog, Current, non programmable10,485 x 64
    Analog, Voltage, non programmable13,107 x 64
All technical data can be found accompanying the individual product

Downloads