Contact

Absolute encoders
AFS/AFM60 Ethernet

Intelligent, powerful, precise

Your Benefits

  • Their high resolution and measurement accuracy enable them to be used in demanding applications
  • Application-specific solutions thanks to a variety of mechanical interfaces
  • Smart diagnostics functions for increasing the availability of the overall system
  • Easy installation due to various configuration options and function blocks (type-dependent)
  • Fully scalable for binary, non-binary, and non-integer resolutions thanks to round axis functionality
  • Compact and cost-efficient design
  • Integrated web server for easy parameterization without the need for specialized interface knowledge (type-dependent)

Overview

Intelligent, powerful, precise

The high-resolution AFS/AFM60 Ethernet absolute encoders take high-precision measurements of the absolute position and speed. Comprehensive smart functions for diagnosing parameters such as temperature or operating time and for early error detection increase the machine and plant availability. Various configuration options – for example, modifying the resolution – simplify installation and enable customized adjustment to each application. SICK provides function blocks for the encoders with a PROFINET and EtherNet/IP™ interface, and the AFS/AFM60 EtherNet/IP™ variants also come with an active web server. Their compact design also makes AFS/AFM60 Ethernet absolute encoders suitable for applications where space is at a premium.

At a glance
  • High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
  • Face mount flange, servo flange, blind hollow shaft
  • Connection type: 3 x M12 axial plug
  • Communication interfaces: PROFINET, EtherNet/IP™, EtherCAT®
  • Round axis functionality
  • Diagnostic functions
  • Status display via 5 LEDs

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder designMultiturn / Singleturn
    Shaft type

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Shaft diameter
    Solid shaft, Servo flange6 mm
    Solid shaft, face mount flange10 mm
    10 mm Round
    3/8″ Round
    3/8″
    Blind hollow shaft12 mm
    8 mm
    3/8″
    10 mm
    1/2″
    14 mm
    15 mm
    1/4"
    5/8″
    Connection type

    Male connector, 1x, M12, 4-pin, axial

    Female connector, 2x, M12, 4-pin, axial

    Communication interface

    EtherCAT®

    EtherNet/IP™

    PROFINET

    Communication Interface detailCoE (CAN over EtherCAT®)
    Number of steps per revolution (max. resolution)
    EtherCAT®, CoE (CAN over EtherCAT®), programmable262,144 (18 bit)
    EtherNet/IP™, programmable262,144 (18 bit)
    PROFINET, programmable262,144 (18 bit)
    Max. resolution (number of steps per revolution x number of revolutions)
    EtherCAT®, CoE (CAN over EtherCAT®), programmable18 bit x 12 bit (262,144 x 4,096)
    EtherNet/IP™, programmable18 bit x 12 bit (262,144 x 4,096)
    PROFINET, programmable18 bit x 12 bit (262,144 x 4,096)
    Programmable/configurable

    Over PLC-Engineering-Tool

    Over webserver

All technical data can be found accompanying the individual product

Downloads