Contact

Absolute encoders
ARS60

Reliable and established

Your Benefits

  • Freely programmable resolution (up to 15 bits)
  • Easy zero adjustment directly on the encoder by pressing a button or via sub cable (cable version)
  • Suitable for all mounting methods thanks to the individual mechanical interfaces
  • A versatile base model thanks to the easily exchangeable collets for the blind hollow shaft and through hollow shaft
  • Versions with cable and M23 connector connection in axial and radial designs available

Overview

Reliable and established

The modular setup of its CoreTech technology enables the compact ARS60 absolute singleturn encoder to provide a customized solution for all applications. All common mechanical variants are available with any number of increments between 2 and 32,768 and are either equipped with an SSI or parallel output, making the ARS60 a universal solution for nearly any application requirements

At a glance
  • Absolute singleturn encoder
  • Resolution: up to 15 bits (32,768 increments)
  • Electrical interface: SSI with gray code type or gray capped
  • Electrical interface: Parallel with gray, gray capped, binary, BCD code type
  • Zero-set function
  • Mechanical interfaces: face mount flange, servo flange, blind and through hollow shaft
  • Enclosure rating: Up to IP66

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Encoder designSingleturn
    Shaft type

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Through hollow shaft

    Shaft diameter
    Solid shaft, Servo flange6 mm
    Solid shaft, face mount flange10 mm
    Blind hollow shaft15 mm 1)
    Through hollow shaft15 mm 1)
    Connection type

    Male connector, M23, 12-pin, radial

    Male connector, M23, 12-pin, axial

    Cable, 11-wire, radial

    Cable, 11-wire, axial

    Male connector, M23, 21-pin, radial

    Male connector, M23, 21-pin, axial

    Cable, 22-wire, radial

    Cable, 22-wire, axial

    Communication interfaceSSI / parallel data world
    Number of steps per revolution (max. resolution)
    SSI, non programmable360
    2,880
    720
    1,024 (10 bit)
    1,892
    2,048 (11 bit)
    3,600
    4,096 (12 bit)
    5,000
    7,200
    8,129
    8,192 (13 bit)
    10,000
    16,384 (14 bit)
    18,000
    21,600
    32,767
    32,768 (15 bit)
    512 (9 bit)
    256
    8,192
    72
    256 (8 bit)
    1,000
    1,440
    4,000
    14,400
    2,000
    8,640
    9,192
    9,360
    12,800
    18,080
    28,800
    32,000
    32,400
    32,766
    500
    6,000
    7,400
    200
    4,320
    Parallel data world, non programmable9
    360
    256 (8 bit)
    1,024 (10 bit)
    512 (9 bit)
    2,000
    4,096 (12 bit)
    500
    5,000
    720
    8,192 (13 bit)
    32,768 (15 bit)
    2,048 (11 bit)
    3,600
    10,000
    32,767
    800
    2,880
    15
    16,384 (14 bit)
    1,000
    7,200
    860
    2,500
    18,000
    64 (6 bit)
    8 (3 bit)
    12
    6,017
    18
    1,440
    48
    24
    120
    34
    128 (7 bit)
    100
    180
    400
    454
    452
    8,100
    11,520
    1,360
    4,090
    7,920
    1,375
    2,534
    4,000
    14,400
    576
    3,621
    Max. resolution (number of steps per revolution x number of revolutions)
    • 1) Order collets for 6, 8, 10, and 12 mm and 1/4", 3/8", and 1/2" separately as accessories.
All technical data can be found accompanying the individual product

Downloads