Contact

Incremental encoders
DFS2x

High-resolution, programmable 2 or 2.5 inch incremental encoder

Your Benefits

  • Wide operating temperature range and high tolerance of shock and vibration reduce machine downtime
  • High resolution provides more precise positioning for applications that require high accuracy
  • Programmable DFS2x encoders simplify machine designs by allowing the same model encoder to be used for different applications
  • Spare parts inventory requirements are reduced because a single programmable DFS2x encoder can be used across a variety of applications
  • Flexible electrical interface configurations reduces the risk that the selected encoder will be incompatible with input electronics

Product selection

DFS2x.ui.config.teaser.header.msg

Individual product configuration

DFS2x.ui.config.teaser.configuration.msg

Standard products

DFS2x.ui.config.teaser.productselection.msg

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

236 results:

Result 1 - 24 out of 236

View:

Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, axial
  • Pulses per revolution: 5,000
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Servo flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, radial, 1.5 m
  • Pulses per revolution: 1,024
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft face mount flange 10 mm x 16 mm
  • Communication interface: 8 V ... 30 V, TTL, RS-422, non programmable
  • Connection type: Male connector, M12, 8-pin, radial
  • Pulses per revolution: 8,192
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, HTL, Push pull, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 1,024
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, HTL, Push pull, non programmable
  • Connection type: Male connector, MS, 7-pin, axial
  • Pulses per revolution: 600
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, axial, 5 m
  • Pulses per revolution: 1,500
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, HTL, Push pull, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 1,024
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 10 mm x 16 mm
  • Communication interface: 8 V ... 30 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 7-pin, radial
  • Pulses per revolution: 2,500
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, radial, 1.5 m
  • Pulses per revolution: 2,048
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 1/4 x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Male connector, M12, 8-pin, radial
  • Pulses per revolution: 3,600
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Servo flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 3,600
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Blind hollow shaft 1/2″
  • Communication interface: 8 V ... 30 V, Open Collector, non programmable
  • Connection type: Male connector, M12, 8-pin, radial
  • Pulses per revolution: 8,192
  • Flange type / stator coupling: 2-point stator coupling
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 1/4 x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, radial, 1.5 m
  • Pulses per revolution: 2,126
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 10 mm x 16 mm
  • Communication interface: 4.75 V ... 30 V, TTL, HTL, programmable
  • Connection type: Cable, 9-wire, radial, 10 m
  • Pulses per revolution: 65,536
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Servo flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, radial, 1.5 m
  • Pulses per revolution: 1,024
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 1,024
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 4,096
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 2,500
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 10 mm x 16 mm
  • Communication interface: 8 V ... 30 V, HTL, Push pull, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 1,000
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Servo flange 10 mm x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 1,000
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 3/8″ x 16 mm
  • Communication interface: 8 V ... 30 V, HTL, Push pull, non programmable
  • Connection type: Male connector, M12, 8-pin, radial
  • Pulses per revolution: 512
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Blind hollow shaft 3/8″
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, radial, 5 m
  • Pulses per revolution: 2,400
  • Flange type / stator coupling: 2-point stator coupling
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Square flange 10 mm x 16 mm
  • Communication interface: 8 V ... 30 V, TTL, RS-422, non programmable
  • Connection type: Cable, 9-wire, radial, 10 m
  • Pulses per revolution: 3,600
Details
Compare now
Incremental encoders
DFS2x
  • Mechanical design: Solid shaft Servo flange 3/8″ x 16 mm
  • Communication interface: 4.5 V ... 5.5 V, TTL, RS-422, non programmable
  • Connection type: Male connector, MS, 10-pin, radial
  • Pulses per revolution: 1,800
Details
Compare now

Result 1 - 24 out of 236

    Overview

    High-resolution, programmable 2 or 2.5 inch incremental encoder

    The DFS2x family of products are high-resolution incremental encoders that provide industry standard 2 and 2.5-inch mechanical interfaces and are available as factory-configured or programmable devices. Factory-configured encoders can be ordered with TTL, HTL, or open-collector outputs as well as integer resolutions from 1 to 65,536 counts per revolution. Programmable encoders allow the user to select the integer resolution and either TTL or HTL outputs. DFS2x encoders incorporate rugged internal technology that allows them to operate over a wide temperature range and tolerate twice the shock and vibration levels of comparable encoders. The flexibility and reliability of these encoders allows you to confidently standardize on a single encoder platform for position sensing across a wide variety of applications while simultaneously reducing your spare part requirements.

    At a glance
    • Pulses per revolution: Up to 65,536
    • Housing diameter: 2 inch and 2.5 inch
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65 and IP67
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
    • Connection type: M12 and MS male connector and cable
    • High resolution, programmable, remote zero set possible

    Technical overview

     
    • Technical data overview

      Technical data overview

      Pulses per revolution0 ... 65,536
      Mechanical design

      Solid shaft, Square flange

      Solid shaft, Servo flange

      Through hollow shaft

      Blind hollow shaft

      Solid shaft, face mount flange

      Shaft diameter

      1/4"

      3/8″

      6 mm

      10 mm

      1/2″

      Connection type

      Male connector, M12, 8-pin, radial

      Male connector, MS, 10-pin, radial

      Male connector, MS, 7-pin, radial

      Male connector, MS, 6-pin, radial

      Cable, 9-wire, radial

      Male connector, M12, 8-wire, radial

      Male connector, MS, 10-pin, axial

      Cable, 9-wire, axial

      Male connector, M12, 8-pin, axial

      Male connector, MS, 7-pin, axial

      Male connector, MS, 6-pin, axial

      Communication interfaceIncremental
      Communication Interface detail

      TTL / RS-422

      HTL / Push pull

      Open Collector

      TTL / HTL

      Supply voltage

      4.5 ... 5.5 V

      8 ... 30 V

      4.75 ... 30 V

      Enclosure rating

      IP65

      IP67

      Programmable/configurable– / ✔
      Output frequency

      820 kHz

      150 kHz

      Operating temperature range–30 °C ... +85 °C
    All technical data can be found accompanying the individual product

    Downloads