Contact

Measuring wheel encoders
DBV50

Compact measuring wheel system that is highly flexible and easy to mount

Your Benefits

  • Compact, space-saving measuring wheel system with low installation depth
  • Large spring travel and high press-on force to compensate for unevenness in the surface being measured
  • Easy and repeatable setting of the spring pretension
  • Prevents system failures by limiting the spring travel to protect the spring from being overloaded
  • Highly adaptable to various applications thanks to a variety of options for mounting the encoder on the spring arm
  • Reliable operation thanks to the reliable encoder with a high radial load
  • Numerous electrical interfaces, facilities for connecting and resolutions

Overview

Compact measuring wheel system that is highly flexible and easy to mount

The DBV50 measuring wheel encoder is a measuring wheel system for measuring linear movements. It consists of the DBS50 incremental encoder, an aluminum measuring wheel with a 200 mm diameter and a spring-loaded arm. The maximum resolution is 0.08 mm per pulse. The spring arm has a maximum spring travel of 14 mm, a maximum spring force of 20 N and features a convenient pretension setting for repeatably setting the spring pretension. A spring travel limiter protects the spring from being overloaded. The encoder can be rotated and mounted on both sides of the spring arm; routing of the cable can be adapted to the application. The measuring wheel system can be delivered with numerous electrical interfaces, facilities for connecting and resolutions.

At a glance
  • Axis distance: 63.5 mm
  • Measuring wheel circumference: 200 mm
  • Resolution: 0.08 mm per pulse, 12.5 pulses per mm
  • Max. spring travel: 14 mm, mechanically limited, max. spring force: 21 N
  • Encoder rotation in 30° increments
  • The encoder can be mounted on both spring arm sides, wheel support from top and bottom
  • Adjustable spring pretension

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Resolution in pulses/mm0.01 ... 12.5
    Spring deflection spring arm± 3 mm
    Spring arm design

    63.5 mm spring arm, encoder on mounting side (left), single wheel

    63.5 mm spring arm, wheel on mounting side (right), single wheel

    63.5 mm spring arm with mounting bolt, wheel on mounting side (right), single wheel

    63.5 mm spring arm with mounting bolt, encoder on mounting side (left), single wheel

    Measuring wheel circumferenceWithout measuring wheel / 200 mm
    Measuring wheel surfaceO-ring NBR70
    Programmable
    Communication interfaceIncremental
    Communication Interface detailTTL / HTL / Open Collector
    Connection type

    Cable

    Cable, with male connector, M12

    Cable, with male connector, M23

    Supply voltage4.5 V ... 30 V
    Operating temperature range–35 °C ... +95 °C (on request)
All technical data can be found accompanying the individual product

Downloads