Contact

Measuring wheel encoders
DKV60

Rugged, high-performance measuring wheel incremental encoder

Your Benefits

  • Complete system with universal mounting bracket and integrated cable guide enables quick and simple mounting
  • Mounting bracket made of spring steel allows for high measurement accuracy with deflection of the measuring wheel in X and Y direction
  • Low-cost encoder with excellent quality
  • High IP protection class, non-rusting mounting bracket and rugged encoder make the device suitable for use in harsh ambient conditions
  • Compact dimensions allow for easy installation, even in confined spaces

Overview

Rugged, high-performance measuring wheel incremental encoder

The compact DKV60 measuring wheel encoder is a cost-effective way to determine position and speed directly on the conveyor belt or rollers. The DKV60 consists of an incremental encoder, measuring roller, mounting plate and cable guide and is delivered fully assembled. 2 different measuring wheel surfaces enable adaptation to the measuring surface.

At a glance
  • Complete pre-assembled measurement system

  • Measuring wheel with knurl or O-ring for adjusting to the measuring surface

  • Mounting bracket made of stainless spring steel

  • High resolution up to 0.1 mm (1 … 2,000 pulses/revolution)

  • Electrical interfaces: Open Collector NPN, TTL/RS-422 or HTL/push pull.

  • Connection via cable connection, can be used radially or axially with free cable ends or assembled with M12 male connector

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Resolution in pulses/mm0.015 ... 10
    Spring deflection spring arm± 1.5 mm
    Spring arm design69.5 mm spring arm
    Measuring wheel circumference200 mm
    Measuring wheel surfaceCross knurled aluminium / O ring EPDM
    Programmable
    Communication interfaceIncremental
    Communication Interface detailTTL / HTL
    Connection type

    Cable

    Cable, with male connector, M12

    Supply voltage4.5 V ... 30 V
    Operating temperature range–35 °C ... +95 °C (on request)
All technical data can be found accompanying the individual product

Downloads