Contact

Measuring wheel encoders
DUV60

Quickly configurable and versatile measuring wheel incremental encoder

Your Benefits

  • Quickly commission the encoder using the built-in DIP switches. No additional programming tool or laptop required
  • Status and signal LEDs quickly indicate whether the encoder is properly connected, functional, or needs to be replaced
  • Universal voltage supply and multiple bracket options for the measuring wheel encoder provide increased installation flexibility
  • Maintain a high level of productivity using the anti-dither functionality
  • Compatible with existing and low-cost input cards with output types like Clockwise/Counterclockwise and Signal/Direction

Product selection

DUV60.ui.config.teaser.header.msg

Individual product configuration

DUV60.ui.config.teaser.configuration.msg

Standard products

DUV60.ui.config.teaser.productselection.msg

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

104 results:

Result 1 - 24 out of 104

View:

Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 60
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Spring arm, encoder on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1800
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Spring arm design: Spring tension, under-belt flange mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 48
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: Without measuring wheel
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2048
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Spring arm, wheel on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 60
  • Connection type: Male connector, M12, 8-pin, universal
  • Spring arm design: Spring arm, encoder on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2400
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Spring tension, under-belt flange mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 48
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Spring tension, under-belt flange mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Spring arm design: Spring tension, under-belt flange mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2400
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 48
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Counter-weight, under-belt yoke mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2048
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Spring arm, encoder on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1800
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Spring arm, encoder on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: Without measuring wheel
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Male connector, M12, 8-pin, universal
  • Spring arm design: Spring arm, encoder on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: Without measuring wheel
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1800
  • Connection type: Male connector, M12, 8-pin, universal
  • Spring arm design: Spring arm, encoder on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2048
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Male connector, M12, 4-pin, universal
  • Spring arm design: Over-belt yoke mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Male connector, M12, 8-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 48
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Spring arm design: Spring tension, under-belt flange mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Male connector, M12, 8-pin, universal
  • Spring arm design: Without mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2400
  • Connection type: Male connector, M12, 8-pin, universal
  • Spring arm design: Over-belt yoke mount
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 2048
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Spring arm design: Spring arm, wheel on mounting side
Details
Compare now
Measuring wheel encoders
DUV60
  • Measuring wheel circumference: 12 ″
  • Measuring wheel surface: Smooth plastic (urethane)
  • Communication interface: 4.75 V ... 30 V, Incremental, TTL, HTL
  • Supply voltage: 4.75 V ... 30 V
  • Range of pulses per revolution: 1 ... 1500
  • Connection type: Cable, 8-wire, universal, 5 m
  • Spring arm design: Spring tension, under-belt yoke mount
Details
Compare now

Result 1 - 24 out of 104

    Overview

    Quickly configurable and versatile measuring wheel incremental encoder

    The DUV60 is a measuring wheel encoder with DIP switch configuration, designed to be optimized for conveyor and web feedback. The ability to configure the output voltage, resolution, and counting direction reduces the number of variants, enables easy replacement and quick commissioning, and increases the likelihood that spare parts will be in stock – all without any additional programming tools. The on-board status and signal LEDs and optional fault output quickly indicate the functionality of the encoder, minimizing time required for both installation and troubleshooting. The DUV60 offers a range of mounting configurations for dual or single wheel applications, making the DUV60 the ideal solution for conveyor, web, and logistics applications.

    At a glance
    • Single or dual wheel measuring wheel encoder
    • DIP switches for programming resolution, signal output,
    • And counting direction
    • Universal 4.5 V ... 30 V supply
    • LEDs that indicate encoder status and output signal.
    • M12 male connector, 4- or 8-pin, or universal cable outlet
    • Optional fault output directly from encoder

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      Spring deflection spring arm± 3 mm / ± 10 mm
      Spring arm design

      Spring arm, encoder on mounting side

      Spring tension, under-belt flange mount

      Without mount

      Spring arm, wheel on mounting side

      Spring tension, under-belt yoke mount

      Counter-weight, under-belt yoke mount

      Over-belt yoke mount

      Measuring wheel circumference

      Without measuring wheel

      300 mm

      12 ″

      Measuring wheel surfaceO-ring NBR70 / smooth plastic (urethane)
      Programmable
      Communication interfaceIncremental
      Communication Interface detailTTL
      Connection type

      Male connector, M12

      Cable

      Supply voltage4.75 V ... 30 V
      Operating temperature range–30 °C ... +70 °C
    All technical data can be found accompanying the individual product

    Downloads