Contact

Gas flow meters

Every day, gas flows in great quantities through pipelines, often changing owners. Exact gas quantity measurement is of the utmost importance here, as even very small measurement errors could result in substantial economic loss. SICK offers gas flow meters which are absolutely accurate and rugged at the same time - especially for custody transfer.

Filter by:
2.0 " 3.0 "
48.0 " 48.0 "
60.0 °C 280.0 °C
0.0 450.0
16.0 450.0

6 results:

Result 1 - 6 out of 6

View: View Gallery View List
  • Cutting-edge technology: ultrasound
  • Diagnostics and permanent operational check
  • Rugged and reliable due to lack of moving parts
  • Exchangeable cartridge
  • Straight inlet/outlet zone not required
  • Overload-proof
  • Optional integrated flow conversion / date registration
  • Battery or intrinsically safe power supply
Compare now
Select
  • User-friendly product family
  • Automatic correction of pressure and temperature effects
  • Available for all operating conditions
  • PowerIn Technology™ for reliable backup operation
  • Intelligent application diagnostics with i-diagnostics™
  • Extendable with flow computers per connect-and-go
Compare now
Select
  • Highly efficient ultrasonic transducer - up to gas temperatures of 280 °C and pressures up to 450 bar
  • Direct path layout
  • Intelligent self-diagnostics
  • Compact, robust design
  • Integrated log book and data logger
  • Large measuring range 1:120
  • Bidirectional measurement
  • Low power consumption: <1 W
Compare now
Select
  • Measures compressed air and non-corrosive gases such as argon, helium, carbon dioxide and nitrogen
  • Visualization of compressed air consumption via the FTMg monitoring app from SICK
  • Measurement of gas flow and temperature as well as process pressure and energy consumption with only one sensor
  • Low pressure loss
  • High measurement dynamics for cylinder and leakage monitoring
Compare now
Select
  • High turndown ratio
  • Designed for wet gas applications
  • Intelligent meter diagnostics incl. wet-gas detection
  • Possibility for remote monitoring thanks to digital interfaces
  • Two-wire-transmitter with digital HART® interface
  • Full integration of pressure- and temperature measurement, volume conversion and energy flow rate calculation
Compare now
Select
  • Wide measuring range that covers the measuring ranges of several orifice plates
  • Precision manufactured 10D inlet piping included
  • Accuracy of ± 1% – no high pressure flow calibration required
  • Capable of remote diagnostics
  • Design for wet gas applications
  • New diagnostic feature – wet gas detection
  • Low maintenance
Compare now
Select

Result 1 - 6 out of 6