Contact

Liquid flow meters

The non-contact liquid flow meters from SICK detect the flow volume of conductive and non-conductive liquids. Thanks to their compact size, they can be used even in systems with limited installation space. The rugged design ensures that these sensors deliver reliable data even when aggressive liquids are used.

Filter by:

2 results:

Result 1 - 2 out of 2

View: View Gallery View List
  • Flow sensor for conductive and non-conductive liquids
  • Compact design with no moving parts
  • Process temperature up to 80 °C, process pressure up to 16 bar
  • High chemical resistance due to seal-free sensor design
  • Large display with membrane keyboard
  • Integrated empty tube detection
Compare now
Select
  • Flow measurement for water and oil-based liquids
  • Seal-free stainless-steel 316L sensor with Ra ≤ 0.8 µm
  • Straight, self-draining measuring tube
  • Compact design with short installation lengths
  • Configurable digital outputs
  • Temperature measurement
  • IP 67/69 enclosure rating, CIP/SIP-compatible, IO-Link version 1.1
Compare now
Select

Result 1 - 2 out of 2