Contact

Sensor Integration Gateway

As part of the SICK AppSpace eco-system, the Sensor Integration Gateway (SIG) product family allows the seamless integration of sensor data and enables customizable application solutions based on the SOPAS ET technology. Digital input and output signals or IO-Link signals can be bundled easily via the ports on the SIG100 Sensor Integration Gateway and then linked to form a customized sensor-actuator system using the drag & drop function in the logic editor. The collected data can therefore be merged and transmitted to higher-level systems, including in the context of Industry 4.0.

Filter by:

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
  • Easy connection of binary sensors to any IO-Link master
  • Six configurable ports; each has two binary inputs or outputs for connecting up to 12 standard I/Os
  • Quick and easy configuration of an autonomous sensor system, which consists of binary inputs and outputs, via drag & drop logic links without an additional controller
  • Reduced wiring effort and expense by consolidating individual sensor signals into a single IO-Link message
Compare now
Select
  • 4 configurable IO-Link master ports (standard I/O or IO-Link)
  • Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
  • “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
  • Solution of complex application tasks with the logic editor
Compare now
Select
  • 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
  • Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
  • Rugged IP67 housing
  • Operating temperature –30 °C ... +70 °C
  • PROFINET, EtherNet/IP and EtherCAT available
  • REST API, MQTT and OPC UA IIoT protocols can be used
  • Rotary encoding switch for IP addressing
Compare now
Select

Result 1 - 3 out of 3