Accessories
Power supply units and power supply cables
Power supply (Ruler E/S)
1014242
Input voltage | 90 V AC ... 264 V AC |
Output voltage | 24 V DC |
Output current | ≤ 1.14 A |
Description | 24 V DC power supply with 8-pin M 12 connector, 90 ... 264 V AC, 1.14 A / 24 W, including two line cords (European and US) |
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogContact
Contact usContactContact formDistributorsAbout SICK
SICK in RussiaWorldwide Locations