Safety light curtains
deTec
Your Benefits
- Benefit from a productivity boost and short downtimes thanks to the innovative diagnostic options
- Increase the level of automation and process transparency of your systems with IO-Link
- The reliable object pattern recognition without external signals or devices ensures a cost-effective and compact machine design
- Muting offers productivity and safety in human-material differentiation
- High availability: smart presence detection prevents unwanted switch-offs
- Easy commissioning and configuration without the need for software saves you time and money

Product selection
Your configuration
Your desired configuration is being checked...
The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.
512 results:
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,650 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,800 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,350 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,500 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,200 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,050 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 900 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
- deTec variant: deTec4
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 30 m
- Protective field height: 1,950 mm
- Connection type: Depending on system plug (M12 male connector, 5-pin or 8-pin)
- Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
- End cap with integrated LED: yes
- Enclosure rating: IP65, IP67
deTec variant
Safety level
Resolution
Scanning range
Protective field height
Connection type
Extension connection
End cap with integrated LED
Enclosure rating
- NFC diagnosis and smartphone app
- Diagnostics and automation via IO-Link
- Object pattern recognition using Smart Box Detection
- 2-signal muting
- Smart presence detection
- Configuration of all functions without software
- Reduced resolution: 1 or 2 beams
- Different enclosure ratings as well as variants for use in explosion-hazardous areas
- Technical data overview
Technical data overview
Safety level Type 2, PL c, SIL1, SILCL1
Type 4, PL e, SIL3, SILCL3
Resolution 14 mm / 30 mm Scanning range 2.5 m ... 30 m Protective field height 300 mm ... 2,100 mm Enclosure rating IP65
IP67
IP66
IP69K
Ambient operating temperature –30 °C ... +55 °C
Overview
The intelligent deTec safety light curtains are ideal for the protection of hazardous areas, entrances, and hazardous points. Modern technologies such as NFC and IO-Link with their diverse functionality increase the level of automation and thereby productivity. The result: Simple on-site diagnostics, fast commissioning, and comprehensive data for automating downstream processes. Furthermore, the flexible connection concept in combination with the uniform housing design ensures low cabling, installation and configuration costs. The required functions are activated without software via the matching system plug. Thanks to different enclosure ratings as well as variants for explosion-hazardous areas, deTec also provides solutions for applications in harsh environments.
 


The SICK Safety Assistant app enables comprehensive condition diagnostics of your safety sensors easily on site. The app also helps configure your sensors.
Advantages

Intelligent safety light curtain for high productivity



Invest in a secure and profitable future with deTec

The deTec unites safety and automation in one sensor


Increase the level of automation and process transparency of your machines and plants

From a single mold and always flexible


Benefit from minimal cabling, installation and configuration work

Safety light curtains for the strict requirements of your industry


