Contact

Track and trace systems
Master Data Analyzer Vision

Fast and precise collection of master data using 3D snapshot technology

Your Benefits

  • Quick and reliable collection of master data
  • Short measuring cycles and data output immediately after object measurement results in a high process reliability and saves a great deal of time
  • No expert knowledge necessary thanks to the intuitive software design and plug and play functionality
  • Direct transfer of the key product data to the host for digitalization of the entire hub
  • Exact and reliable data collection by means of automatic manual processes
  • Optimized and efficient use of storage space and packaging materials thanks to the precise measurement accuracy of the device

Overview

Fast and precise collection of master data using 3D snapshot technology

The Master Data Analyzer Vision track-and-trace system captures the dimensions, weight as well as 1D and 2D codes of objects and creates object images in a single operation. The integrated 3D snapshot technology enables very fast recording of object dimensions with a highly precise resolution. Thanks to the Visionary-S 3D vision sensor, it is possible to precisely collect master data within seconds and transfer that data directly to the host. The system automatically detects new objects and starts measuring – without the need for operators to intervene. The Master Data Analyzer Vision also impresses with its rugged design, simple and intuitive operation, and maintenance-free mechanism.

At a glance
  • Measurement accuracy ± 5 mm x 5 mm x 2 mm, scale resolution up to ± 2 g
  • Scanning of 1D and 2D codes
  • Maximum object size of 600 mm x 500 mm x 400 mm up to 800 mm x 500 mm x 200 mm
  • Automatic start-up of the measurement process
  • 3D vision based measurement with color image capture
  • Central controller with customizable options

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Courier, express, parcel, and postal

    Retail and warehousing

    Packaging

    Automotive and parts suppliers

    Products by tasks

    Identification

    Dimensioning

    Weighing

    Accuracy of object coverage

    Typ. ± 5 mm x ± 5 mm x ± 2 mm (Cubic objects)

    Typ. ± 5 mm x ± 5 mm x ± 5 mm (known shapes)

    Irregular objects: accuracy depents on object shape

    Minimum object size40 mm x 40 mm x 10 mm
    Maximum object size

    600 mm x 500 mm x 400 mm (up to)

    800 mm x 500 mm x 200 mm

    Output dataMaximum dimensions (length, width, height) of Minimum Bounding Box, Volume (the minimum bounding box), code data, Weight, custom fields (up to 6), Status, Image output in .jpg, Data output in .txt, other formats like .csv, .xml etc. on request (customer-specific)
    Code types

    1D

    2D

    Stacked code

    PDF417

    Aztec

    4-state

    Maxi-Code

All technical data can be found accompanying the individual product

Downloads