Contact

Track and trace systems
Master Data Analyzer

Digitization of goods for optimized logistics processes

Your Benefits

  • Reliable collection of master data regardless of shape and surface
  • Measurements taken in both directions and data output immediately after object measurement result in high process reliability and save a great deal of time
  • Direct transmission of the key product data to the host for digitalization of the entire hub
  • Exact and reliable data collection by means of automatic manual processes
  • Optimized and efficient use of storage space and packaging materials thanks to the precise measurement accuracy of the device

Overview

Digitization of goods for optimized logistics processes

The Master Data Analyzer track-and-trace system captures the dimensions, the weight, and the bar code of objects in one step. Measuring automation light grids (MLG) enable measurements to be taken regardless of the object's reflective properties. This means that the Master Data Analyzer can be relied upon to deliver accurate measured data for objects packaged in foil in particular. It is not necessary to align objects. Measurements can be carried out in both directions. Data is send directly after an object has been detected. Measurements can even be interrupted. The Master Data Analyzer also impresses with its rugged design, simple and intuitive operation, and maintenance-free mechanism.

At a glance
  • Measurement accuracy for volumes 5 mm x 5 mm x up to 5 mm, for weight ± 5 g
  • Scanning of 1D and 2D barcodes
  • Mobile solution with industrial rechargeable battery and WLAN technology

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Courier, express, parcel, and postal

    Retail and warehousing

    Products by tasks

    Identification

    Dimensioning

    Weighing

    Accuracy of object coverage

    Typ. ± 5 mm x 5 mm x 5 mm (L x W x H)

    Typ. ± 5 mm x 5 mm x 2.5 mm (L x W x H)

    Minimum object size10 mm x 10 mm x 5 mm
    Maximum object size790 mm x 590 mm x 590 mm
    Output dataMaximum dimensions (length, width, height) of Minimum Bounding Box, Volume (the minimum bounding box), code data, Weight, custom fields (up to 5), Status, Image output in .jpg, Data output in .txt - other formats like .csv, .xml etc. on request (customizing)
All technical data can be found accompanying the individual product

Downloads