![]() |
|
Accessory family | Connection modules |
Enclosure rating | IP20 |
Description | BAM100 analog module for Bulkscan, by Beckhoff, 24 V DC supply voltage (-15% / + 20%), rail mounting on 35 mm C rail, according to EN 50022 with interlocking, Ethernet TCP/IP interface (RJ45), CoLa communication, 3 x IN: 4 mA ... 20 mA, 4 x OUT: 4 mA ... 20 mA |
ECl@ss 5.0 | 27279214 |
ECl@ss 5.1.4 | 27279214 |
ECl@ss 6.0 | 27279214 |
ECl@ss 6.2 | 27279214 |
ECl@ss 7.0 | 27279214 |
ECl@ss 8.0 | 27279214 |
ECl@ss 8.1 | 27279214 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact formFeedbackDistributor FinderAbout SICK
SICK USAWorldwide LocationsCertifications