Contact
Feedback

Product portfolio

Show all Hide all

Analyzer solutions

SICK’s analyzer solutions provide forward-thinking concepts for measuring tasks in the fields of emission and process measurement technology. Typical fields of application include emission and process measurements in power plants, waste incineration plants, cement plants, and the chemical industry.

Show all Hide all

Automation light grids

Two-dimensional inspection or counting tasks are important in automation. SICK’s automation light grids can be used in a number of these solutions, such as detecting and counting irregularly shaped objects, people and vehicles, and checking for presence and pallet overhang detection. The tasks are so versatile that one light grid cannot fulfill the requirements of every application. Light grids from SICK offer multiple ranges, heights, sizes, orientations, and resolutions which simplify integration through high flexibility and performance.

Show all Hide all

Detection and ranging solutions

The LiDAR (Light Detection and Ranging) laser measurement technology offers solutions for a wide range of applications. The two- or more-dimension contour data recorded can be processed both internally and externally. The technology is ideal for indoor and outdoor applications, for example anti-collision in ports, classification in traffic, detection in building automation, or position evaluation in navigation, for example.

Show all Hide all

Distance sensors

SICK has a wide range of optic and ultrasonic solutions that measure from sub-microns to kilometers. They solve measuring, detecting and positioning applications using triangulation and time-of-flight modes. Sensors using triangulation are ideal for short-range, highly precise measurement. They can inspect miniature parts, thickness and shape, etc. Time-of-flight sensors work at longer distances, are not influenced by reflectivity or ambient light − perfect for positioning AS/RS, rail cars and gantry cranes.

Show all Hide all

Encoders

Paths, position, angle – an encoder is the ideal solution when it comes to precise position detection in industrial automation. The same applies to measuring revolutions and rpm as well as speed and acceleration. High-resolution optical encoders and extremely rugged magnetic encoders complement one another perfectly and permit exact measurements in all kinds of applications. Rotary encoders are available as incremental and absolute encoders. Wire draw encoders and linear encoders with a measuring element are available in linear measuring technology.

Show all Hide all

Fiber-optic sensors and fibers

When installation space is extremely limited or the objects to be detected are tiny, fiber-optic sensors are the ideal solution. If it is necessary for even higher requirements to be fulfilled, such as sensing range, temperature resistance, material durability or a flexible mounting process, the intelligent combination of sensors and fiber-optic cables can provide the perfect solution. A wide range of fiber-optic cables with application-specific optical heads ensure that every need is met.

Show all Hide all

Inertial sensors

Knowing the position of objects is essential for process automation in mobile applications in particular. SICK offers a wide range of inertial sensors for this purpose. The product portfolio ranges from conventional static through dynamic inclination sensors which deliver accurate position information at all times, even in accelerated applications.

Show all Hide all

Line guidance sensors

Line guidance is a straightforward and cost-effective type of navigation for automated guided vehicles (AGVs) and mobile platforms. It functions through a sensor on the vehicle that detects and tracks a line on the ground, the sensor outputs the deviation to the vehicle control. Optical or magnetic line guidance sensors can be used depending on the requirements.

Show all Hide all

Magnetic cylinder sensors

Innovative cylinder sensors from SICK. Features like ease of handling, the option of an analog output, optimum switching characteristics, suitability for use in the food and beverage industry, support for the latest IO-Link technology, and universal mounting options with our comprehensive range of adapters, magnetic cylinder sensors from SICK are equipped for all installation locations and conditions.

Show all Hide all

Motor feedback systems

Commutation, position and speed measurement with the corresponding number of interfaces used to require three sensors. Today, SICK motor feedback systems offer these functions in a single device. A consistent mechanical interface allows for a high level of flexibility. SICK motor feedback systems are also setting standards for electrical interfaces such as HIPERFACE® and HIPERFACE DSL®. They meet important requirements including temperature resistance, high resolution, and multiturn design. Certification to SIL2 permits implementation of the Machinery Directive as per EN ISO 13849.

Show all Hide all

Opto-electronic protective devices

Opto-electronic protective devices are the first choice in order to implement maximum productivity for machines and plants. Unlike fences and doors, they do not limit during handling or material transport and provide a better view in the machine room. The broad portfolio comprehensively meets the requirements of hazardous point protection, access protection, and hazardous area protection. Coordinated complete systems can be built using a SICK-specific interface.

Photoelectric sensors

SICK's vast range of photoelectric sensors offer precise optics and advanced technology, creating market-leading solutions with sensor intelligence. By using the latest SIRIC® and LED technologies, these sensors offer the highest level of operational reliability regardless of any interference factors. Additional sensor information can be used to simplify modern production processes.

This extensive range of photoelectric sensors is used in many automation applications around the world.

Show all Hide all

Registration sensors

The variety of tasks in automated production processes today, such as in packaging and printing machines, require sensors with the highest performance standards. Typical applications are the detection of visible and non-visible marks, labels and colors at high speeds as well as the detection of small parts and precise positioning. SICK offers a wide range of contrast, markless, color, luminescence, fork and array sensors to solve this wide spectrum of demanding tasks.

Show all Hide all

Safety switches

Safety switches are indispensable in any application where safety is required for people and machinery. They are used for protecting movable physical guards, determining the position of dangerous movements, and the safe stop function. The portfolio is divided into electro-mechanical and non-contact safety switches, safety locking devices, and safety command devices.

In conjunction with safe control solutions, SICK offers ideal complete solutions from a single source.

Show all Hide all

Safety systems and solutions

In addition to reliable safety components, SICK also offers solution-oriented services and certified, ready-to-install safety systems in order to provide protection for machines and plants. When implementing their projects, plant operators can rely on experienced safety experts from SICK and receive comprehensive, economical safety solutions from a single source.

Show all Hide all

sens:Control - safe control solutions

As well as focusing on increasing productivity, intelligent machine design also delivers optimum quality and safety. sens:Control – safe control solutions by SICK meet these requirements. The product portfolio includes safe series connection, safety controllers and safety relays. The products impress with easy commissioning, modularity, and optimum integration into automation processes – for optimum interaction between human and machine.

Show all Hide all

SICK AppSpace

The SICK AppSpace eco-system offers the freedom and flexibility to implement customized requirements with tailor-made sensor apps. This enables completely new and adaptive solutions in industrial automation. Programmable devices constitute the hardware. The SICK AppStudio and SICK AppManager software tools are used to develop and manage the sensor apps. The SICK AppSpace Developers Club offers support and promotes developer networking.

Show all Hide all

System solutions

We use cutting-edge technology in our components when implementing our system solutions for factory, logistics, and process automation. Our range of services covers everything from ideas and consulting to implementation and after-sales service on site.

The high quality of our components and the dedication and expertise of our employees validate the core concept behind SICK: outstanding solutions for demanding tasks.

Show all Hide all

Ultrasonic gas flow measuring devices

With various ultrasonic gas flow measuring devices SICK offers solutions for a large variety of measurement tasks and industries. These devices have one thing in common, however: state-of-the-art ultrasound technology from SICK. The devices are designed for custody transfer applications in the gas industry, the determination of volume flow in processes, the monitoring of emissions in industrial facilities, flow measurement in tunnels, and much more.

Show all Hide all

Vision

Vision solutions are ideal for automated inspection and measurement tasks. SICK’s 2D and 3D vision cameras can be used to solve a wide range of applications where there is a need to measure, locate, inspect and identify. Our vision products are built for industrial environments, carefully designed to leverage SICK's 60-plus years of experience with industrial sensors.

TOP