Contact
Feedback

Long range distance sensors

SICK long range distance sensors – designed to solve applications

Long range distance sensors from SICK combine highly precise measurement results with great reliability and a wide measuring range. Long range distance sensors use time-of-flight measurement technology and can be used to measure a distance or to indicate a switching threshold. Due to their large measuring range, the sensors are suitable for a variety of industries and applications.

Filter by:
70.0 m 1500.0 m
1.0 ms 150.0 ms

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Great performance at great distance
  • Long range distance sensor with infrared laser featuring HDDM+ technology
  • Measures natural objects (DT1000) or reflectors (DL1000)
  • Dust-proof and waterproof housing (IP 65 and IP 67) made of highly corrosion-resistant aluminum alloy
  • Configurable digital inputs and outputs, analog output, RS-422/SSI
  • Measures hot surfaces (DT1000)
Compare now
Select
Reliable, fast, precise positioning
  • Measuring range up to 300 m (dependent on type)
  • Numerous fieldbus interfaces
  • Pre-failure notification and diagnostic data available
  • Display with intuitive menu and easy to see status LEDs
  • Small, rugged metal housing
  • 3-axis alignment bracket with quick lock system available as accessory
  • Elongated holes for zero point adjustment when replacing devices
Compare now
Select
Most precise distance measurement
  • Measurement range from 0.15 m to 300 m
  • Very fast measurement cycles
  • Highest accuracy, repeatability and system availability
  • Illuminated LC display with diagnostic information
  • Visible red light and bracket with springs for alignment
  • Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, DeviceNet
Compare now
Select
Proven distance measurement on natural objects for large sensing ranges
  • Long range distance sensor with infrared laser featuring time-of-flight measurement
  • Measurement on natural objects
  • Versions with RS-422/RS-232 (switchable), analog output, and 2 switching outputs or with PROFIBUS and RS-232
  • Special versions for measurement on hot surfaces
This product family has been discontinued!
Compare now
Select
Proven distance measurement on reflector for large sensing ranges
  • Long range distance sensor with infrared laser featuring time-of-flight measurement
  • Measurement on reflector
  • Versions with RS-422/RS-232 (switchable), analog output, and 2 switching outputs or with PROFIBUS and RS-232
This product family has been discontinued!
Compare now
Select
Precision distance measurement for natural objects – up to 70 m on white, 30 m on black
  • Sensing range of up to 30 m on black, 70 m on white
  • Very high measurement accuracy and repeatability
  • Heated variants for use in cold storage applications
  • Rugged housing (IP 65) made of high-strength aluminum alloy
  • Serial interfaces as well as analog and digital outputs
  • Display for plug and play commissioning
Compare now
Select
Standard sensor for measurement distances up to 220 m
  • Measuring range 0.15 m ... 50 m / 0.15 m ... 130 m / 0.15 m ... 220 m
  • Short positioning operations thanks to very fast measuring cells
  • Very high accuracy and reproducibility
  • Easy commissioning: illuminated LC display with diagnostics information
  • Easy mounting and alignment concept: alignment bracket with spring / visible red light
  • Variety of interfaces: SSI, RS-422, PROFIBUS, HIPERFACE, CANopen, DeviceNet
Compare now
Select

Result 1 - 7 out of 7

TOP