Contact
Feedback

Long range distance sensors
DMT

This product family is being phased out!
Proven distance measurement on natural objects for large sensing ranges

Your Benefits

  • Flexible for both indoor and outdoor use
  • Rugged metal housing for harsh ambient conditions
  • User-friendly parameterization software enables quick and cost-optimized commissioning
  • Simple alignment using visible alignment laser
  • Laser class 1 and therefore eye-safe

Overview

Proven distance measurement on natural objects for large sensing ranges

DMT10-2 distance sensors are designed to perform in the toughest environments, such as fog, rain, steel mills, wood processing, etc. They offer a wide measurement range from 0.5 m up to 155 m. The DMT’s variety of adjustable software tools allow users to cope with challenging environments.

At a glance
  • Long range distance sensor with infrared laser featuring time-of-flight measurement
  • Measurement on natural objects
  • Versions with RS-422/RS-232 (switchable), analog output, and 2 switching outputs or with PROFIBUS and RS-232
  • Special versions for measurement on hot surfaces

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range0.5 m ... 155 m, 90 % remission, 18 % remission, 6 % remission
    Repeatability

    7 mm

    10 mm

    Accuracy± 10 mm
    TargetNatural objects
    Serial✔ , RS-232, RS-422
    PROFIBUS DP
    Measurement cycle time0.977 ms
    Output time1 ms ... 4,000 ms
    Ambient temperature operation

    –10 °C ... +55 °C

    –10 °C ... +75 °C, operation with cooling case

    Ambient storage temperature–25 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP