Contact
Feedback

Long range distance sensors
Dx100

Reliable, fast, precise positioning

Your Benefits

  • Enhanced closed-loop behavior offers highest performance and productivity
  • Operating temperature down to –40 °C ensures the highest reliability in cold storage warehouses and freezers (dependent on type)
  • Numerous fieldbus and Ethernet-based interfaces offer the highest flexibility and fast communication for maximum efficiency
  • Pre-failure and extensive diagnostic data allow for preventive maintenance, ensuring the highest machine uptime
  • Small, rugged metal housing and SpeedCon™ compatible connectors ensure hassle-free installation – even in confined spaces
  • 3-axis alignment bracket ensures fast alignment and easy exchange, reducing maintenance and setup costs
  • Numerous accessories allow flexible use and guarantee high operation functionality

Overview

Reliable, fast, precise positioning

The Dx100 family combines leading edge technology with innovative design. The product’s phase-shift measurement technology ensures the highest performance, which, in co-operation with drives manufacturers, has been optimized for perfect integration into closed control loops. Our innovative 3-axis bracket, the smallest housing in its sensor class, as well as the intelligent quick lock system with fast connectors, offers optimized handling and reduced costs of ownership.

At a glance
  • Measuring range up to 300 m (dependent on type)
  • Numerous fieldbus interfaces
  • Pre-failure notification and diagnostic data available
  • Display with intuitive menu and easy to see status LEDs
  • Small, rugged metal housing
  • 3-axis alignment bracket with quick lock system available as accessory
  • Elongated holes for zero point adjustment when replacing devices

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range0.15 m ... 300 m, on reflective tape "Diamond Grade"
    Repeatability

    1.5 mm, at dead time 10 ms

    0.75 mm, at dead time 30 ms

    2 mm, at dead time 10 ms

    1 mm, at dead time 30 ms

    2.5 mm, at dead time 10 ms

    1.25 mm, at dead time 30 ms

    2.5 mm, at dead time 30 ms

    0.5 mm

    1 mm

    2 mm

    Accuracy

    ± 3 mm

    ± 4 mm

    ± 5 mm

    ± 2 mm

    ± 2.5 mm

    TargetReflector
    SSI
    Serial✔ , RS-422
    PROFINET
    PROFIBUS DP
    CANopen
    EtherNet/IP™
    EtherCAT®
    Measurement cycle time1 ms
    Output time1 ms, measurement cycle synchronous to PLC request
    Ambient temperature operation–40 °C ... +75 °C, operation with cooling case, operation with heating
    Ambient storage temperature–40 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP