![]() |
|
Accessory family | Power supply modules |
Switching output | 2 converter relays (1 per channel) |
Note | ATEX marking, EX II (1) D [Ex ia Da] IIIC, EX II (1) G [Ex ia Ga] IIC, EX II 3 (1) G Ex nA nC {ia Ga] IIC T4 Gc X |
Enclosure rating | IP20 |
Description | NAMUR isolatig amplifier, Cable fault detection, Switching outputs: 2 NO relay (1 per channel), Supply voltage: 24 V ... 230 V, Voltage type: AC/DC |
ECl@ss 5.0 | 27371401 |
ECl@ss 5.1.4 | 27371401 |
ECl@ss 6.0 | 27070201 |
ECl@ss 6.2 | 27070203 |
ECl@ss 7.0 | 27070203 |
ECl@ss 8.0 | 27070203 |
ECl@ss 8.1 | 27070203 |
ECl@ss 9.0 | 27070203 |
ECl@ss 10.0 | 27070203 |
ECl@ss 11.0 | 27070203 |
ETIM 5.0 | EC000216 |
ETIM 6.0 | EC000216 |
ETIM 7.0 | EC000216 |
UNSPSC 16.0901 | 39122233 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact formFeedbackDistributor FinderAbout SICK
SICK USAWorldwide LocationsCertifications