Contact
Feedback

Incremental encoders
DBS36 Core

The MultiFit Incremental Encoder

Your Benefits

  • The universal cable outlet allows for use in tight spaces and for flexible cabling
  • Face mount flange with various mounting hole patterns provides high flexibility when mounting in existing and new applications
  • Face mount flange with servo groove makes mounting with servo clamps possible
  • The universal stator coupling of the DBS36 Core allows for easy device replacement without adapting the application
  • Shafts in metric and US design enable worldwide use
  • The high flexibility of the mechanical interface of the encoder and the available accessories allow for the use of a single design in many applications
  • Long-term and reliable operation thanks to a high enclosure rating, temperature resistance and bearing lifetime

Overview

The MultiFit Incremental Encoder

The DBS36 Core incremental encoder features impressively high mechanical flexibility, excellent technical properties, and a number of variations. A blind hollow shaft with a shaft diameter of up to 8 mm and a face mount flange with 6 mm and 1/4" solid shaft are available. The design with face mount flange offers 2 different flanges with 6 different mounting hole patterns and a servo groove for mounting with servo clamps. The hollow shaft design has a universal stator coupling that can be used for multiple typical mounting hole circles. All models have compact dimensions and a universal cable outlet that allows for cables to run in an axial or radial direction.

At a glance
  • Connection with universal cable outlet
  • Designs with blind hollow shaft or face mount flange with solid shaft
  • Face mount flange with 6 mounting hole patterns and servo groove
  • Hollow shaft with universal stator coupling
  • Compact housing diameter of 37 mm with compact construction depth,
  • Electrical interfaces: TTL/RS-422, HTL/push pull and Open Collector NPN
  • Number of lines: 10 to 2,500
  • Temperature range: –20 °C ... +85 °C
  • Enclosure rating: IP 65

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Mechanical design

    Blind hollow shaft

    Solid shaft, with key seat servo flange

    Solid shaft, face mount flange

    Customized

    Electrical interface

    TTL/RS422

    HTL/Push pull

    HTL/push pull, 3 channel

    Open Collector NPN, 3 channel

    Permissible shaft loading (solid shaft)

    40 N radial

    20 N axial

    40 N radial 1)

    20 N axial 1)

    Enclosure Rating up toIP65
    Programmable
    Maximum output frequency≤ 300 kHz
    Ambient temperature

    –20 °C +85 °C

    –20 °C +70 °C

    • 1) Higher values are possible using limited bearing life.
All technical data can be found accompanying the individual product

Downloads

TOP