Contact
Feedback

Incremental encoders
DBS50 Core

The MultiFit Incremental Encoder

Your Benefits

  • The universal cable outlet allows for use in tight spaces and for flexible cabling
  • Face mount flange with various mounting hole patterns for easy device replacement without adapting the application
  • Face mount flange with servo groove makes mounting with servo clamps possible
  • The high flexibility of the mechanical interface of the encoder and the available accessories allow for the use of a single design in many applications
  • The compact housing diameter saves valuable space
  • Long-term and reliable operation thanks to a high enclosure rating, temperature resistance and bearing lifetime

Overview

The MultiFit Incremental Encoder

The DBS50 Core incremental encoder features impressively high mechanical flexibility, excellent technical properties, and a number of variations. The DBS50E has a face mount flange with 50 mm diameter and a solid shaft with 8 mm diameter. The housing diameter is extremely compact at 37 mm and thus saves valuable space. The face mount flange offers 2 different mounting hole patterns and a servo groove for mounting with servo clamps. The encoder has compact dimensions and a universal cable outlet that allows for cables to run in an axial or radial direction. The DBS50 Core incremental encoder is fully compatible with the DDS50E incremental encoder.

At a glance
  • Connection with universal cable outlet
  • Face mount flange with 8 mm solid shaft
  • Face mount flange with 2 mounting hole patterns and servo groove
  • Compact housing diameter of 37 mm with compact construction depth, flange diameter 50 mm
  • Various electrical interfaces: TTL/RS-422, HTL/push pull and Open Collector NPN
  • Number of lines from 10 to 2,500 possible
  • Temperature range: –20 °C... +85 °C
  • Enclosure rating: IP 65

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Pulses per revolution0 ... 2,500
    Mechanical designSolid shaft, face mount flange
    Shaft diameter
    Solid shaft, face mount flange8 mm
    Connection type

    Cable, 8-wire, universal

    Cable, 8-wire, with male connector, M12, 8-pin, universal

    Cable, 8-wire, with male connector, M23, 12-pin, universal

    Cable, 5-wire, universal

    Communication interfaceIncremental
    Communication Interface detail

    TTL / RS-422

    HTL / Push pull

    Open Collector

    Supply voltage

    4.5 ... 5.5 V

    7 ... 30 V

    7 ... 27 V

    4.5 ... 30 V

    Enclosure ratingIP65
    Programmable
    Output frequency≤ 300 kHz
    Operating temperature range

    –20 °C ... +85 °C

    –20 °C ... +70 °C

All technical data can be found accompanying the individual product

Downloads

TOP